Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 5 ft. TAA

Model Number: N266-005


  • 22AWG, 100ohm T1 Rated Cross-over Cable
  • Connects your T1 CSU/DSU
  • Meets ANSI T1.403 Cabling Requirement
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's T1, RJ45-RJ45 , ( RJ48C ) Cross-over Patch Cables are constructed with premium Quabbin 9720, T1 certified cable. Two individually shielded, 22AWG, 100ohm pairs, maximize the performance of your expensive T1 circuits and equipment. Beware of generic T1 patch cables made with inexpensive Cat5 unshielded patch cable. The American National Standards Institute ( ANSI ) states in ANSI T1.403 that T1 cable be constructed of two balanced pairs, 22 AWG Solid conductor, 100ohm impedance, with a loss budget of 5.5db. Cross-over wiring configuration available in 3ft, 5ft, 7ft, and 10ft lengths. Custom lengths available...consult your reseller. Also available in Straight-through wiring configuration...see Tripp Lite N265- Series T1 patch cables.

Features

  • Tripp Lite's T1, RJ45-RJ45 , ( RJ48C ) Cross-over Patch Cables are constructed with premium Quabbin 9720, T1 certified cable
  • Two individually shielded, 22AWG, 100ohm pairs, maximize the performance of your expensive T1 circuits and equipment
  • Cross-over wiring configuration available in 3ft, 5ft, 7ft, and 10ft lengths
  • Custom lengths available...consult your reseller
  • Also available in Straight-through wiring configuration...see Tripp Lite N265- Series T1 patch cables.

Package Includes

5ft T1 Cross-over Shielded RJ48C Patch Cable

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332150356
INPUT
Cable Length (ft.)5
Cable Length (in.)60
Cable Length (cm)152.4
PHYSICAL
ColorBeige
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.19
Snagless ConnectorNo
Wire Gauge (AWG)22
Wire TypeSolid
CONNECTIONS
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
FEATURES & SPECIFICATIONS
TechnologyT1
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
N266-005

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.