Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m)
Part Number: UR050-010
Universal / Reversible "A" connector allows plugging in any direction
- Next Generation USB Digital Device Connector
- Provides both Data and Power transfers
- USB 2.0 480Mbps Transfer rates
- Universal / Reversible "A" Male to Micro-B Male
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite UR050-010, 10-ft. (3.05 m) USB 2.0 A to Micro-B cable, features a Universal / Reversible "A" connector, which takes the guesswork out of which way to position the "A" connector for plugging. Micro-USB is the next generation of USB connector that will be found on Cell Phones, PDA's, USB On-the-Go ( OTG ) devices, Digital Cameras, and more. Smaller and more durable ( 10,000 insertion cycles ) than the existing mini-B connectors, the Micro-USB will also handle Power transfers, as well as Data. The USB Implementers Forum ( USB-IF ) has designed the Micro-USB to eliminate many of the proprietary Mini connectors found on different manufacturers digital devices, and it will be the standard USB connection on phones from the major cell phone manufacturers. USB 2.0 rated cable handles 480Mbps data transfer rates.
Features
- USB Universal / Reversible A Male to Micro-B Male
- Available in 3-ft. (0.91 m), 6-ft. (1.83 m), and 10-ft. (3.05 m) lengths
- 480Mbps USB 2.0 Data Transfer Rates
- Data and Power transference
System Requirements
- Digital devices that use the USB Micro-B Female socket
Package Includes
- 10-ft. (3.05 m) USB2.0 Universal / Reversible A to Micro-USB B Device Cable (A Male to Micro-B Male)
Specifications
OVERVIEW
UPC Code | 037332179579 |
Technology | USB 2.0 (High Speed) |
USB Cable Type | Passive |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.00 x 7.00 |
Shipping Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | REVERSIBLE USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- Reversible USB Cables
https://www.tripplite.com/video/reversible-usb-cables-/63591
Product Images