Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SUPDM710HW - UPS Accessory - Hardwire PDU Module

Model Number: SUPDM710HW


  • Converts compatible SmartOnline high-voltage UPS systems to a totally hardwired solution
  • For use with SU10000RT3U and SU8000RT3U UPS Systems
  • Hardwired input/output connections
  • Easy quick-connect terminal block installation
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The SUPDM710HW converts the output of Tripp Lite SmartOnline SU8000RT3U and SU10000RT3U to a totally hardwired solution. Easy quick-connect terminal blocks allow installation in minutes. Can accept input voltages of 200-240 VAC. Hardwire input/output connections.

Features

  • Converts the output of Tripp Lite SmartOnline SU8000RT3U and SU10000RT3U to a totally hardwired solution
  • Easy quick-connect terminal blocks allow installation in minutes
  • Can accept input voltages of 200-240 VAC
  • Hardwire input/output connections

System Requirements

  • Use with SU10000RT3U and SU8000RT3U SmartOnline UPS Systems

Package Includes

  • Hardwire PDU
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127167
OUTPUT
Frequency Compatibility50 / 60 Hz
Output ReceptaclesHardwire
Output Nominal Voltage200-240v
INPUT
Nominal Input Voltage(s) Supported208V AC; 240V AC
Input Connection TypeHardwire
Voltage Compatibility (VAC)208; 240
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)8.30 x 9.30 x 12.80
Shipping Weight (lbs.)6.80
Unit Dimensions (hwd / in.)5.25 x 7.5 x 5.25
Unit Weight (lbs.)3.8
CERTIFICATIONS
CertificationsTested to UL1778 (USA), CSA (Canada), RoHS compliant
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Resources & Downloads

support icon

Do you own a
SUPDM710HW

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.