UPS Replacement Battery Cartridge for Tripp Lite SUINT1500LCD2U UPS System, 36V
- Replacement battery backup for Tripp Lite SUINT1500LCD2U UPS system
- Carefully screened and certified to restore UPS runtime to original specs
- Leakproof internal battery requires no regular maintenance
- Ships fully assembled and ready for immediate installation to prevent downtime
- Auto-detection sensor allows UPS to reset internal battery age
- 18-month limited warranty
RBC36S
Have a Question?
Features
Typical Applications
- Replace the aging or expired internal battery in your Tripp Lite SUINT1500LCD2U UPS system
Package Includes
- RBC36S UPS Battery Replacement (pre-assembled battery pack with three 12V batteries)
Specifications
OVERVIEW
UPC Code | 037332192677 |
BATTERY
DC System Voltage (VDC) | 36 |
Included Battery Set | Contains (3) 12V 9AH sealed lead acid batteries |
Typical Battery Lifespan | 3 to 5 years, depending on UPS operating conditions |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.70 x 11.70 x 14.60 |
Unit Dimensions (hwd / in.) | 2.64 x 8.3 x 12.04 |
Unit Weight (lbs.) | 19.84 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Related Products
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
SUINT1500LCD2U | 208/230V 1500VA 1.35kW Double-Conversion UPS - 6 Outlets, Extended Run, Card Slot, LCD, USB, DB9, 2U |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.