Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 A Female to USB Motherboard 4-PIN IDC Header Cable, 6-in.

Model Number: U024-06N-IDC


Connect an internal USB device to a USB 4-pin motherboard header connector
  • 6-inch USB "A" Female to 4-pin IDC motherboard connector
  • Plug and Play

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite U024-06N-IDC is a USB adapter cable for connecting to the 4-pin USB connector on motherboards. Great for connecting any device with standard USB connector to internal IDC Header USB ports commonly found on the latest motherboards.

Features

  • 6-inch USB 2.0 Female to USB Motherboard 4-pin IDC Header cable
  • USB 2.0 rated ( 480mbps )
  • Allows motherboard connection for internal USB devices

Package Includes

  • 6" USB 2.0 A Female to USB Motherboard 4-PIN IDC Header Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185457
INPUT
Cable Length (ft.)0.5
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 14 PIN (INTERNAL)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Most mobile devices use USB cables to recharge their batteries. A USB 2.0 cable can provide up to 2.5 watts of power, sufficient to charge a phone or tablet. The new USB Power Delivery specification can provide up to 100 watts and it’s bi-directional, so a device can send or receive power. So, assuming a laptop requires a 60 watts charge, it could mean the end of bulky power adapters and proprietary charging cables. This available wattage will depend on the hardware and on the capabilities of the cable selected.

Additional FAQs may be available on the U02406NIDC model support page.

Resources & Downloads

support icon

Do you own a
U024-06N-IDC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.