USB 2.0 Adapter Cable - USB-C to USB Micro-B (M/F), 6-in. (15.24 cm)
Part Number: U040-06N-MIC-F
Convert the USB Type-C (USB-C) port on your device, tablet, laptop, ultrabook, or computer to a USB Micro-B Female port
- Connect devices with a USB Micro-B port to the USB Type-C (USB-C) port on your tablet, laptop, ultrabook or computers
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 6-in. USB Type-C (USB-C) Male to USB Micro-B Female adapter cable
- Converts the USB Type-C port on your tablet, laptop, ultrabook, or computer to a USB Micro-B port, allowing for Micro-B devices to sync and charge
- USB Type-C connector is reversible, so there is no guessing on which way to plug it in
- Supports USB 2.0 data transfer rates up to 480Mbps
- Backward compatible with previous USB generations
- Gold plated contacts and molded ends provide a lifetime of use
- 30AWG Data Pair / 24AWG Power Pair
System Requirements
- A device with a Micro-B connector
- A tablet, laptop, ultrabook or computer with an available USB Type-C (USB-C) port
Package Includes
- USB 2.0 Hi-Speed Adapter Cable, USB Type-C (USB-C) Male to USB Micro-B Female, 6-in.
Specifications
OVERVIEW
UPC Code | 037332189226 |
Technology | USB 2.0 (High Speed) |
USB Cable Type | Passive |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.0MM |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.04 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 to 60 C) |
Storage Temperature Range | -4 to 185 F (-20 to 85 C) |
Relative Humidity | 10% to 85%, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | MICRO-USB B (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR050-001 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
![]() |
UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) |
![]() |
UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
![]() |
UR050-010 | Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m) |
![]() |
UR050-06N | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images