Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 2.0 A/B Coiled Cable (M/M), 10 ft.


Connects high-speed USB 2.0 peripherals with a USB-B port to your computer, laptop or other compatible USB-A device. Ideal for printers and scanners.
  • Supports data transfer rates up to 480 Mbps
  • Molded nickel-plated connectors
  • Twisted 28/24 AWG data/power lines
  • 10 ft. cable is coiled to take up less space

View Full Product Details

Tripp Lite Part Number

U022-010-COIL

Have a Question?
Contact Us

Overview

The U022-010-COIL USB 2.0 Hi-Speed A/B Coiled Cable (M/M) connects your computer, laptop or other compatible USB-A device to a USB-B peripheral, such as printers and scanners. This 10-foot cable supports data transfer rates up to 480 Mbps for both low- and high-speed devices, including multimedia applications.

The specially coiled cable takes up much less space than a regular 10-foot cable. It also resists tangles and knots, making it convenient to store in your car or carry in your purse, backpack or laptop bag.

Molded nickel-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A rugged PVC jacket protects twisted 28 AWG data lines and 24 AWG power lines.

Features

Connect Your USB Type-B Peripherals to Your Computer
  • Ideal for printers and scanners
  • Supports data transfer rates up to 480 Mbps
  • Backward compatible with earlier USB generations

Coiled to Take Up Less Space than Regular 10 ft. Cable
  • Resists tangles and knots
  • Stores perfectly in car, purse, backpack or laptop bag

First-Rate Construction for Superior Signal Transfer
  • Molded nickel-plated connectors for optimal signal quality
  • Integral strain relief for long life
  • Twisted 28/24 AWG data/power lines
  • Flexible PVC jacket easy to install in tight spaces

System Requirements

  • Device requiring USB cable
  • USB 2.0 performance only when used with USB 2.0 device and USB 2.0 controller

Package Includes

  • U022-010-COIL USB 2.0 Hi-Speed A/B Coiled Cable (M/M), 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197283
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.50
Shipping Weight (lbs.)0.14
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB B (MALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
U022-010-COIL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.