Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m)


  • Meets or Exceeds USB 2.0 Specifications
  • Connects to Cameras, PDA's, etc with Mini-B 5-Pin connectors

View Full Product Details

Tripp Lite Part Number

U030-003

Have a Question?
Contact Us

Overview

Tripp Lite's 3-ft. (0.91 m) gold USB 2.0 A /Mini-B 5-pin device cable Meets or Exceeds USB 2.0 Specifications. Connects a Digital camera, PDA, Cell Phone, etc to a USB port on a computer or hub. Backward compatible - can be used with older USB1.1 applications as well. All Tripp Lite USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The significantly faster data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features gold plated connectors and gold plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • Meets or Exceeds USB 2.0 Specifications
  • Connects to Cameras, Cell Phones, PDA's, etc with 5-Pin Mini-B USB connectors
  • Supports faster data transfer rate (1.5 to 480 Mbps) for low speed and high speed devices including multimedia applications
  • Premium double-shielded cables with tinned copper braid and aluminum Mylar foil
  • Gold plated connectors and gold plated copper contacts for superior conductivity.
  • Molded connectors and integral strain relief for extra durability and long life.

System Requirements

  • Any USB device requiring a USB cable with Mini-B 5-Pin connector
  • USB2.0 performance only when used with USB2.0 device and USB2.0 controller
RoHS compliant

Specifications

OVERVIEW
UPC Code037332160539
TechnologyUSB 2.0 (High Speed)
PHYSICAL
ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB MINI-B 5-PIN (MALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

American Wire Gauge (AWG) is a US standard set of wire gauges or diameters. The higher the gauge number, the thinner the wire. Since thicker wire has less electrical resistance, it can carry more current. For networking or digital signage applications with longer runs, use 24 AWG cabling. AWG is also used to describe USB data/charging cables used with smartphones and other mobile devices. Thicker cables can carry more current and potentially charge a device faster. The gauge of USB cables have two numbers (e.g. 28/28 AWG). The first number refers to the gauge of the data wires and the second describes the gauge of the power wires. A USB cable that is 28/24 AWG has thicker charging wires and can carry more current.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the U030003 model support page.

Documents & Downloads

support icon

Do you own a
U030-003

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.