USB 2.0 OTG Cable with 2-in-1 Connector - Combo A Male + Micro-B Male to Micro-B Male, 7-in. (17.78 cm)
- OTG (On-the-Go) syncing cable with unique USB Micro-B / USB combo connector with retractable Micro-B
- Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a Micro-B device to an OTG compliant Micro-B device for charging and access to files
- Push the retractable USB Micro-B connector back in to use the cable as a standard Micro-B cable, connecting your device to a computer for sync and charging
- This product is covered by a Lifetime Limited Warranty (coverage details)
U050-07N-OTG
Have a Question?
Features
- OTG (On-the-Go) syncing cable with unique USB Micro-B / USB combo connector with retractable Micro-B
- Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a Micro-B device to an OTG compliant Micro-B device for charging and access to files
- Push the retractable USB Micro-B connector back in to use the cable as a standard Micro-B cable, connecting your device to a computer for sync and charging
- USB 2.0 cable; 7-in.
Specifications
OVERVIEW
UPC Code | 037332188366 |
Technology | USB 2.0 (High Speed); USB |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
STANDARDS & COMPLIANCE
Approvals | RoHS and REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the U05007NOTG model support page.
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U053-000-OTG | 2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.