Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB (2-in-1) Cable Kit for NetDirector KVM Switch B020-Series and KVM B022-Series, 6-ft.

Model Number: P776-006


  • Connects a USB Computer to Tripp Lite's B020- and B022-Series KVM Switches)
  • Makes management and organization of cables much easier
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
  • Molded, color-coded connectors

Overview

Tripp Lite's 6-ft. USB (2-in-1) KVM cable kit is designed to connect a USB computer to Tripp Lite's B020- and B022-Series KVM Switches. This premium 2-in-1 cable provides superior performance and cable management. It consists of a USB keyboard/mouse cable and a monitor cable bonded into a single unit. This low profile cable is incredibly flexible making cable management a breeze. All cables are manufactured from superior molded cable with integral strain relief and foil shielding for maximum EMI/RFI protection.

Features

  • Connects a USB computer to Tripp Lite's B020- and B022-Series KVM Switches
  • KVM Switch side of the cable kit consists of a HD15 Male cable
  • Computer side of the cable kit consists of a HD15 Male cable and a USB A Male cable
  • Provides superior performance and cable management
  • Molded ends with easy-grip textured overmold
  • Low profile cable is super flexible and easy to control
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection

System Requirements

  • A Tripp Lite B020- or B022-Series KVM switche

Package Includes

  • 6-ft. KVM Switch USB (2-in-1) Cable Kit
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121936
INPUT
Cable Length (ft.)6
PHYSICAL
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 1.00
Shipping Weight (lbs.)0.45
FEATURES & SPECIFICATIONS
TechnologyUSB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B022-002-KT-R | KVM Switches B022-002-KT-R 2-Port Desktop KVM Switch with 2 KVM Cable Kits (PS2)
B022-004-R | KVM Switches B022-004-R 4-Port Desktop KVM Switch
B020-008-17 | KVM Switches B020-008-17 NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD
B020-016-17 | KVM Switches B020-016-17 NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
P776-006

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.