USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support
Part Number: U457-025-AG2
Durable lightweight enclosure connects a 2.5 in. SATA SSD or HDD to your computer’s USB-A port and performs fast file transfers at USB 3.1 Gen 1 speeds. UASP-enabled for 70% more speed with UASP host controller.
- Compatible with 2.5 in. SATA SSDs and HDDs up to 2 TB
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Works up to 70% faster when connected to UASP host controller
- Durable slim design perfectly sized for backpack or laptop bag
- Plug-and-play—no software, drivers or external power supply
- 3-year limited warranty
Overview
The U457-025-AG2 USB 3.1 Gen 1 (5 Gbps) SATA SSD/HDD to USB-A Enclosure Adapter lets you connect a high-performance SATA solid state drive (SSD) or hard disk drive (HDD) to a computer or laptop with a USB-A port. Not only does it support USB 3.1 Gen 1 data transfer rates up to 5 Gbps, but it reads data up to 70 percent faster and writes up to 40 percent faster when connected to a UASP-enabled host controller.
Recommended for storing and sharing large files, such as photos, music and video files, the U457-025-AG2 accepts 2.5-inch SATA drives up to 2 TB. You can access data on an older SATA drive, or use a new SATA drive for additional storage space. The adapter is plug-and-play, so no software, drivers or external power supply is required, and it is backward compatible with previous USB generations. A blue LED indicates data is being read, written or transferred. Slim aluminum case stores conveniently in a backpack or laptop bag for use anywhere.
Features
- Recommended for storing and sharing large photo, music and video files
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Features UASP for performance up to 70% faster when connected to UASP-enabled host controller
- Compatible with all USB-enabled operating systems
Compatible with 2.5 in. SATA Drives Up to 2 TB
- Accepts SATA III, II and I SSDs and HDDs
- Will support higher-capacity drives when available
- Backward compatible with previous USB generations
- Blue LED indicates drive data is being read, written or transferred
Designed for Immediate Use
- Plug and play—no software, drivers or external power supply needed
- Durable slim aluminum case perfectly sized for backpack or laptop bag
- Enclosed housing protects drive in applications requiring more durability
- USB 3.1 Gen 1 cable included
System Requirements
- Computer with USB port (USB 3.1 Gen 1 port required for maximum speed)
- 2.5 in. SATA SSD or HDD (9.5 mm max height)
Package Includes
- U457-025-AG2 USB 3.1 Gen 1 SATA SSD/HDD to USB-A Enclosure Adapter
- USB 3.1 Gen 1 Micro-B to USB-A cable, 2 ft.
- Mini screwdriver
- (2) Screws
- Storage sleeve
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332202437 |
Drives Supported | 2.5" HDD and SSD |
Technology | SATA/eSATA |
INPUT
Bus Powered | Yes |
POWER
Power Consumption (Watts) | 5 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Read, Write, Power) |
PHYSICAL
Color | Black |
Material of Construction | Aluminum |
Shipping Dimensions (hwd / in.) | 1.89 x 7.13 x 5.04 |
Shipping Weight (lbs.) | 0.14 |
Unit Dimensions (hwd / in.) | 0.51 x 5.1 x 3 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.14 |
ENVIRONMENTAL
Operating Temperature Range | 50 to 122 F (10 to 50 C) |
Storage Temperature Range | 32 to 149 F (0 to 65 C) |
Relative Humidity | 10% to 80% RH, Non-Condensing |
BTUs | 17.1 BTU/Hr |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB 3.0 A (MALE) |
Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
UASP Support | Yes |
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images