Part Number: U328-025-1
Connects a USB-B device, such as a printer or scanner, to a PC or laptop up to 25 ft. away with no latency issues or signal loss.
- Active repeater cable allows placement of devices beyond USB’s standard 5 m limit
- Signal booster centrally located to allow cable run through raceway
- Bus-powered cable provides up to 900mA of power to connected device
- Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps – 10x faster than USB 2.0
- Plug-and-play operation with all major operating systems, including Windows and macOS
- 3-year limited warranty
Features
USB Repeater Cable Connects Computers, Printers, Scanners and Other Office Equipment
This USB active cable (M/M) connects your computer or laptop's USB-A port to a USB-B device up to 25 feet (7.6 meters) away. Compatible USB-B equipment includes scanners, printers and external storage devices, such as optical drives and hard drive enclosures. The extra length gives you more flexibility in placing devices, even in different rooms, without the expense of extension cables.
Built-In Signal Booster Ensures Top USB Performance
The bus-powered signal booster supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps with no latency or signal loss. The booster is constructed in the middle to allow the cable to be easily pulled through raceway. The cable is backward compatible with previous USB generations, so you can use it with legacy equipment.
900mA of Power Keeps Your Devices Functioning
The U328-025-1 helps deliver up to 900mA to a connected device. Although not required, the additional USB-A connector is provided for applications where power is needed. If your application is not working correctly without power, connect the built-in connector to a USB-A port on your monitor or a USB wall outlet. The plug-and-play U328-025-1 supports all major operating systems, including Windows and macOS.
System Requirements
- USB 3.2 Gen 1 computer port and USB 3.2 Gen 1 connected device required to meet USB 3.2 Gen 1 speeds
- Not for use with Xbox devices
Package Includes
U328-025-1 USB Active Repeater Cable (M/M), 25 ft. (7.6 m)
Specifications
OVERVIEW
UPC Code | 037332268662 |
Technology | USB 3.x |
Cable Type | Active |
INPUT
Bus Powered | Yes |
POWER
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | USB B (MALE) |
Side B - Connector 1 | USB A (MALE) |
Side B - Connector 2 | USB A (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
PHYSICAL
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0mm |
Cable Length (ft.) | 25 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% TO 85% RH, Non-Condensing |
Storage Humidity Range | 5% TO 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 900mA via additional USB-A connector |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-QC3-1 | 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W |
Documents & Downloads
Declarations of Conformity
Product Images