Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB-C to HDMI Adapter Cable, 4K 60Hz, HDCP 2.2, White, 6-ft.

Model Number: U444-006-H4K6WE New


USB-C to HDMI cable directly connects an HDMI monitor to your tablet, MacBook, Chromebook or smartphone’s USB-C or Thunderbolt 3 port.
  • Converts audio/video signals from sources supporting USB DisplayPort Alt Mode
  • Delivers Ultra HD picture quality at resolutions up to 4096 x 2160 (4K) @ 60 Hz
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Compatible with latest HDMI standards, including 4:4:4 subsampling for HDR televisions
  • Dual male plugs connect directly to devices—no other adapter or cable is needed
  • Note: This cable is uni-directional. Will only work from a USB-C port to HDMI port
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

USB-C to HDMI Adapter Connects to Your Computer’s USB-C or Thunderbolt 3 Port
This USB Type-C to HDMI adapter (M/M) connects an HDMI monitor, projector or television to the USB-C or Thunderbolt 3 port on your desktop computer, tablet, laptop, notebook, MacBook, Chromebook or smartphone. It’s an ideal connector for multitasking, presenting video at trade shows and conferences, editing documents, playing online games and watching movies on a larger 4K screen. No other adapter or cable is needed to complete your 4K connection.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Enjoy the Clarity of True 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
This 4K HDMI cable supports Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz for crystal-clear picture and sound. It’s compatible with HDCP 2.2 and HDMI 2.0 standards for carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as 36-bit Deep Color (12 bits per channel).
Reversible USB-C Connector Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connector plugs into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB Type-C to HDMI cable requires no software or external power. Just connect the USB-C plug to the USB-C or Thunderbolt 3 port on a source device that supports USB DisplayPort Alternate Mode, and connect the HDMI plug to your display. The six-foot USB 3.1 Gen 1 cable is backward compatible with previous USB and HDMI generations, so you can use it with legacy equipment.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television, monitor or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Play online or PC video games that display optimal graphics
  • Attach an HDTV to your PC for use as a 4K monitor

Package Includes

  • U444-006-H4K6WE USB-C to HDMI Adapter, M/M, White, 6 ft.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with HDMI input
RoHS compliant

Specifications

OVERVIEW
UPC Code037332236616
INPUT
Cable Length (ft.)6
Bus Powered  Yes
BATTERY
Battery Charging (1.2 Port)No
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5mm
ColorWhite
Material of ConstructionPVC and ABS
Unit Weight (lbs.)0.22
Wire Gauge (AWG)24/32
ENVIRONMENTAL
Operating Temperature Range32 to 113 F (0 to 45 C)
Storage Temperature Range14 to 158 F (-10 to 70 C)
BTUs  2.1 BTU/ Hr
Power Consumption (Watts)0.6
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB Type-C (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video ResolutionHDMI: 3840 X 2160, Including 4096 x 2160, (4K X 2K) @ 60HZ
HDMI Specification2.0
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
Max Supported Color Depth36-bit Deep Color
TechnologyHDMI; USB; USB 3.1 (Gen 1)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U444-006-H4K6WE

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.