Part Number: T050-001-USB-C
This Model has been retired and has not been replaced. More information for the T050-001-USB-C is available on the model support page
Features
System Requirements
- Computer, laptop, tablet, smartphone, MacBook, Ultrabook, Chromebook or other device with a USB-C connector
Package Includes
- T050-001-USB-C Voltage and Current Tester Kit, M/F
Specifications
OVERVIEW
UPC Code | 037332222084 |
Accessory Type | Current Tester |
Accessory Class | USB Accessories |
INPUT
Voltage Compatibility (VDC) | 3.5V ~ 24V |
Input Current | 50mA - 6A |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Amperage) & Orange (Voltage) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Unit Dimensions (hwd / in.) | 0.540 x 2.050 x 0.870 |
Unit Weight (lbs.) | 0.03 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | 32° to 140°F (0° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images