Part Number: PDU330AT6L1530
This Model has been retired and has not been replaced. More information for the PDU330AT6L1530 is available on the model support page
Overview
Features
- Provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations
- Dual 6 ft. input cords with L15-30P plugs connect to separate primary and secondary 3-phase power sources
Automatic Transfer Switching
- Dynamic solid-state (TRIAC) automatic transfer switching
- Patented ATS technology provides rapid coordination of unsynchronized phases without dropping loads
- Switches to secondary power source if primary source fails or becomes unstable
- 1–6 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor monitors both sources and prevents switching if secondary source is unavailable or of lower quality than primary source
Multifunction Digital LED Display
- Reports source A and source B input power status and other information, including power availability, line voltage, frequency, amps, kilowatts and power factor
Advanced Network Monitoring
- Built-in Ethernet network interface allows full remote access for power monitoring, configuration, control and notifications via web browser, SSH, telnet or SNMP
- Real-time load/current data with billing-grade accuracy (+/- 1 percent)
- Tiered access privileges allow both an administrator and a guest to log in
- Automated alerts help prevent accidental overloads, power loss and downtime
- Supports centralized management through NMS or DCIM platform
- Optional ENVIROSENSE module (sold separately) monitors temperature and humidity
Broad Communications Compatibility
- Supports HTTP, HTTPS, PowerAlert®, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP and NTP
20A Circuit Breakers
- Protect each of three single-phase output banks
- Front-panel LED indicates when breaker has tripped
0U Vertical Outlet Accessory Required
- Requires separate installation of Tripp Lite PDU3V20D354, PDU3V20D354A or PDU3V20D354B (sold separately)
- Supports 0U toolless button-mount rack mounting
Mounts Horizontally in 1U of Rack Space
- Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
Specifications
OVERVIEW
UPC Code | 037332191526 |
PDU Type | Monitored; Auto-Transfer Switch |
INPUT
Input Phase | 3-Phase |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | (2) NEMA L15-30P |
Input Cord Details | Set of 2 inputs enable connection to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 8.6kW (208V) total capacity; 13.9A max per output phase (L1-L2, L2-L3, L3-L1), 12A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | 0U vertical output power distribution component is a required accessory; Order REQUIRED PDU accessory PDU3V20D354 (54 C13 outlets), PDU3V20D354A (42 C13 and 12 C19 outlets) or PDU3V20D354B (48 C13 and 6 C19 outlets) |
Output Receptacles | C13; C19 |
Output Nominal Voltage | 208 |
Overload Protection | 3 20A double-pole breakers (1 per breakered outlet bank) |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports local display of A & B line INPUT CURRENT, INPUT VOLTAGE & FREQUENCY per phase, OUTPUT CURRENT, KW, VOLTAGE & POWER FACTOR per phase, TOTAL OUTPUT POWER (kW), PHASE IMBALANCE (%), TEMPERATURE (C/F), FAULT CODE and SCROLL IP |
Front Panel LCD Display | Large 3-character display reports data for reported values; Additional 2 character identifies the measurement value or specific location the displayed measurement applies |
Front Panel LEDs | Set of 6 LEDs indicate A/B input PREFERRED, AVAILABLE & IN USE status; Set of 5 LEDs label the measurement value displayed (AMPS, KW, VOLTS, HZ & POWER-FACTOR); One additional red LED reports BREAKER TRIP status |
Switches | MODE and ENTER buttons enable navigation and viewing of all reported information |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | 1U rackmount ATS module; Separate purchase 0u vertical mount PDU outlet distribution bar sold separate (3 options available) |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.00 x 27.95 x 41.54 |
Shipping Weight (lbs.) | 36.00 |
Unit Dimensions (hwd / in.) | 1.720 x 17.000 x 25.980 |
Unit Weight (lbs.) | 26.8 |
ENVIRONMENTAL
Storage Temperature Range | -30°C to +50°C (-22°F to +122°F) |
Relative Humidity | 5-95% non condensing |
Operating Elevation | 0-10,000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | DIN-to-DB9 configuration/console Access cable |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
Grounding Details | Included |
High Availability PDU Features | Auto-Transfer Switching |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- High-Capacity 3-Phase Rack ATS
https://tripplite.eaton.com/video/high-capacity-3-phase-rack-ats/136097
Product Images