Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 35 ft. (10.67 m)
- Versatile trunk cable allows for a variety of connection options
- Plenum-rated jacket to comply with local fire codes
- At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through
- This product is covered by a Lifetime Limited Warranty (coverage details)
EZA-035-P
Have a Question?
Features
- Eliminates the need to field terminate VGA connectors
- Plenum-rated jacket to comply with local fire codes
- Detachable, screw-on connectors
- At a diameter of 7/8 in., it makes pulling long cables fast and easy
- Protects entire cable from strain, dirt, debris and damage
- Choose from a variety of connector combinations for the perfect fit
- Available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated
- Supports Video and Audio pass through depending on end kit used
Specifications
OVERVIEW
UPC Code | 037332141873 |
Product Type | Passive |
Technology | VGA/SVGA |
PHYSICAL
Color | Black; Green |
Cable Length (ft.) | 35 |
Shipping Dimensions (hwd / in.) | 1.00 x 8.00 x 8.00 |
Shipping Weight (lbs.) | 1.90 |
CONNECTIONS
Side A - Connector 1 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | DIN 14 PIN (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.