Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Easy Pull Long-Run Display Cable - Type-A Analog Plenum Trunk Cable, 35 ft. (10.67 m)


  • Versatile trunk cable allows for a variety of connection options
  • Plenum-rated jacket to comply with local fire codes
  • At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through

View Full Product Details

Tripp Lite Part Number

EZA-035-P

Have a Question?
Contact Us

Features

  • Eliminates the need to field terminate VGA connectors
  • Plenum-rated jacket to comply with local fire codes
  • Detachable, screw-on connectors
  • At a diameter of 7/8 in., it makes pulling long cables fast and easy
  • Protects entire cable from strain, dirt, debris and damage
  • Choose from a variety of connector combinations for the perfect fit
  • Available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated
  • Supports Video and Audio pass through depending on end kit used

Package Includes

  • Easy Pull Type-A VGA Analog Plenum Trunk Cable, 35 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141873
TechnologyVGA/SVGA
PHYSICAL
ColorBlack; Green
Cable Length (ft.)35
Shipping Dimensions (hwd / in.)1.00 x 8.00 x 8.00
Shipping Weight (lbs.)1.90
CONNECTIONS
Side A - Connector 1DIN 14 PIN (FEMALE)
Side B - Connector 1DIN 14 PIN (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
EZA-035-P
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.