Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

NetController 16-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD


Control up to 16 computers with a single KVM switch with integrated console, or increase the total connected computers to 256 by daisy-chaining. This KVM switch is a smart solution for space- and money-saving server control.
  • Uses just 1U of space in rack-mountable drawer
  • 19” LCD screen supports video resolutions up to 1366 x 768
  • Simplifies IT tasks with easy switching between all 16 ports
  • Password protection prevents unauthorized access
  • Compatible with all operating systems
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B040-016-19

Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite’s B040-016-19 KVM Switch gives you a rack-mountable keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. Easy to install and use, it’s the cost-effective solution for controlling up to 16 directly connected computers/servers.

The B040-016-19 has a built-in 19” LCD screen supports video resolutions up to 1366 x 768. You can switch easily between the 16 ports using on-console push buttons, an on-screen display (OSD) or keyboard hot key commands. Password protection prohibits unauthorized users from accessing the connected computers.

With this KVM switch, you can increase the number of connected computers up to 256 by daisy-chaining up to 15 B042-Series KVM switches. Uses Tripp Lite P780-series combo cable kits that support both PS/2 and USB connections without the need to purchase additional cables or adapters. An extra HD15 port allows an additional VGA monitor or an external console to be connected. Add a Tripp Lite B051-000 IP Remote Access Unit to connect from anywhere in the world. An additional USB port lets you connect an external mouse or keyboard. When not in use, the B040-016-19 stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with all major operating systems. Rugged steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Saves Valuable Space and Money
  • Combines a 16-port KVM switch, 19” LCD screen, full keyboard and touchpad in a 1U rack-mountable drawer
  • Mounts into 19”-wide rack, 27”-42” deep; can be mounted in a 2-post rack using Tripp Lite’s B019-000
  • Control up to 16 computers or servers from one easily accessible console – ideal when rack space is at a premium
  • Flip-up/fold-down screen keeps console from blocking access to rack equipment when not in use
  • Eliminates need to buy separate costly monitors, keyboards and mice for each computer/server

Simplifies IT Tasks
  • Switch easily between the 16 ports via on-console buttons, on-screen display or keyboard hot key commands
  • Auto-scan mode automatically sequences through all active ports that are accessible to the user

Large 19” LCD
  • Extra-wide display makes multitasking easier
  • Supports video resolutions up to 1366 x 768

Password Protection
  • Single-level password security limits access to authorized users
  • Two-level log-out allows manual log-out or automatic log-out after a user-defined period of time has passed

Expandability and Long-Lasting Reliability
  • A port is available for connecting an external console or a Tripp Lite B051-000 IP Remote Access Unit that will let you control your servers from virtually anywhere in the world
  • Use the B040-016-19 with up to 15 B042-Series KVM switches daisy-chained to have access to up to 256 computers/servers
  • Compatible with all major operating systems for easy integration into your existing structure
  • Firmware is easily upgradable with included cable and utility
  • Heavy-duty steel housing stands up to frequent use

TAA Compliant
  • Complies with the Federal Trade Agreements Act for GSA Schedule purchases

System Requirements

  • Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
  • P780-Series USB/PS2 combo KVM cable kit is required for each connected computer/server
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 33W; 230V, 50Hz, 34W
Hardware Versions
A new hardware version (v2) of the B040-016-19 was released in 2019, requiring different firmware from the previous version (v1). The Support tab of this page includes a zip folder for v2. Along with the applicable firmware, it contains an FW Notes file to help you determine which hardware version you have and which firmware to use. The current firmware comes pre-installed on all v2 models. If you have a hardware version (v1) KVM, consult Technical Support for the applicable firmware.
Note: *When daisy-chaining (8) or (16) Port KVM switches together and problems are experienced, confirm switches have the same hardware version. If firmware is not up to date, you may need to upgrade the firmware of your unit(s).*

Package Includes

  • B040-016-19 1U rackmount console KVM switch with 19” LCD
  • 4 ft. HD15 to DB9 firmware upgrade cable
  • 6 ft. C13 to 5-15P power cord
  • External VGA port terminator
  • Rackmount hardware
  • CD with owner's manual
  • Quick start guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332140319
ConsoleYes
Max CPU256
TechnologyPS/2; USB; VGA/SVGA
VIDEO
Max Supported Video Resolution1366 x 768 @ 60Hz
Max. Distance (Between any 2 Units)98ft (30m)
Max Number of Ports (Entire Chain)256
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current120V (1.4A) / 230V (0.8A)
Power Input ReceptacleIEC-320-C14
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (CAPS LOCK, SCROLL LOCK, NUM LOCK, SELECTED); Red (LIVE)
PHYSICAL
ColorBlack
Material of ConstructionSteel (Steel, Electrogalvanized, Cold Rolled, Coil)
LCD Monitor (in.)19
RackmountableYes
Shipping Dimensions (hwd / in.)6.10 x 23.30 x 32.48
Shipping Weight (lbs.)40.70
Unit Dimensions (hwd / in.)1.7 x 17.7 x 28.4
Unit Packaging TypeBox
Unit Weight (lbs.)32
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity20% to 90% RH, Non-Condensing
BTUs  (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr
Power Consumption (Watts)30
COMMUNICATIONS
IP Remote Access  No
CONNECTIONS
Ports16
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(2) HD15 (FEMALE)
Side A - Connector 2USB A (FEMALE)
Side A - Connector 3HD15 (MALE)
Side B - Connector 1(16) HD15 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
FEATURES & SPECIFICATIONS
Number of Users1
NIAP-Certified Secure  No
On-Screen Display (OSD)Yes
Port SelectionPushbutton; Hotkey; OSD
USB SpecificationUSB 1.1 (up to 12 Mbps)
Driver RequiredNo
Cat5 KVM SwitchNo
(ENG) Built-in Console
Console Screen Size (inches)19
Console Screen Aspect Ratio16:9
STANDARDS & COMPLIANCE
CertificationsUL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, NOM, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Yes. The B051-000 will add IP functionality to the B040-016-19.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the B04001619 model support page.

Related Products

KVM Switch Accessories

  Model Number Description
2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles B019-000 B019-000 2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
IP Remote Access Unit for KVM Switches and Servers B051-000 B051-000 IP Remote Access Unit for KVM Switches and Servers
USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m) P780-006 P780-006 USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m)
USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m) P780-010 P780-010 USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m)
USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 15 ft. (4.57 m) P780-015 P780-015 USB/PS2 Combo Cable Kit for NetController KVM Switches B040-Series and B042-Series, 15 ft. (4.57 m)
Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m) P781-006 P781-006 Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 6 ft. (1.83 m)
Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m) P781-010 P781-010 Daisy Chain Cable for NetController KVM Switches B040-Series and B042-Series, 10 ft. (3.05 m)

Services

Extended Warranty

Part Number Description
WEXT1P 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT2P 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
WEXT3P 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.