Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Full Motion Dual Desk Clamp for 13" to 27" Monitors and Laptops Up to 15"

Model Number: DDR1327NBMSC


Mounts a monitor and a laptop off the surface of your desk, table or workstation to free up valuable space. Ideal for home or office use.
  • Fits most flat-panel displays from 13 to 27 in.
  • Fits most laptops up to 15 in.
  • One-touch adjustment for comfortable viewing
  • Supports monitors up to 22 lb. and laptops up to 11 lb.
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The VESA-compliant DDR1327NBMSC Full Motion Dual Desk Clamp attaches to your desk, table or workstation, allowing you to mount a monitor and a laptop above it and free up valuable workspace. Ideal for home and office, the DDR1327NBMSC fits most flat-panel displays from 13 to 27 inches and laptops up to 15 inches.

Dual swivel arms can be independently adjusted for angle and height to give you maximum flexibility in positioning your displays to fit your environment and comfort level. Move a screen closer to you, or push both screens out of your way when not in use. The monitor mount’s 180° swivel and -80° to 90° tilt capability minimizes glare and provides comfortable viewing from multiple angles. The laptop mount swivels 180° with a 25° tilt capability. The monitor mount rotates 360° for viewing in portrait or landscape orientation.

Durable clamp attaches to most flat surfaces up to 2.4 inches thick for a firm grip. The unit supports monitors up to 22 pounds and laptops up to 11 pounds. The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.

Features

Attaches to Most Desks, Tables and Workstations
  • Clamps securely to most flat surfaces from 0.4 in. to 2.4 in.
  • Fits most flat-panel displays from 13 to 27 in.
  • Fits most laptops up to 15 in.
  • Dual swivel arms adjust independently for angle and height
  • Ideal for home and office use

Convenient One-Touch Adjustment
  • Monitor mount swivels 180° with -80° to 90° tilt capability for comfortable viewing from multiple angles
  • Laptop mount swivels 180° with 25° tilt capability
  • Monitor mount rotates 360° for viewing in portrait or landscape orientation

Durable Metal Construction
  • Monitor arm supports up to 22 lb.
  • Laptop arm supports up to 11 lb.
  • Scratch-resistant powder-coated finish blends with any décor
  • Mounting hardware included

VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm

Package Includes

  • Desk mount assembly
  • End cap
  • (2) Arms
  • Notebook holder
  • Notebook mounting assembly
  • Monitor mounting assembly
  • (3) Collars
  • (2) Sleeves
  • (2) Knobs
  • (2) Front safety clips
  • (2) Side safety clips
  • (4) M4 screws
  • (4) M5 screws
  • (4) Washers
  • Hex key, 4 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186225
PHYSICAL
ColorBlack; Silver
Degrees of Motion-80/+90 Tilt; 180 Swivel; 360 Rotate
Laptop Display Size (in.)5 - 15
Material of ConstructionSteel
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)22
Minimum Screen Size (in.)13
MotionFull
Mounting LocationDesk Clamp
Number of Displays2
Shipping Dimensions (hwd / in.)4.92 x 20.39 x 9.76
Shipping Weight (lbs.)9.65
Unit Dimensions (hwd / in.)12.52 x 33.86 x 4.45
Unit Weight (lbs.)7.53
VESA Pattern (mm)  75x75; 100x100
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementYes
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DDR1327NBMSC model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.