Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity

Model Number: N482-02U


  • 2U, 19" rackmountable design
  • Supports up to 14 Tripp Lite High Density Fiber Cassettes, allowing for up to 168 Duplex LC Ports (336 fiber connections), making the most of your rack space
  • Includes optional rear-mounting cable management bracket for proper routing of cabling
  • Features a fold-down door panel on the front of the unit that protects your connections, while rotating out of the way to provide full access. Door panel can also be removed altogether.

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's N482-02U is a High Density Fiber Cassette solution that supports up to 14 High Density Fiber Cassettes, maximizing rack space and allowing for up to 168 Duplex LC Ports (336 fiber connections) in just 1U of space. Tripp Lite's High Density Fiber Cassettes come in multiple variations, allowing you to connect different generations of equipment (10Gb, 40Gb, 100/120Gb), and giving you the flexibility to adapt as your technology changes. Installation is simple, with the cassettes being easily installed or removed using push / pull tabs to lock or unlock them from the panel; no tools required. Management is a breeze with an optional rear-mounting cable management bracket that allows you to rout your cabling neatly and safely. A fold-down door panel is featured on the front of the unit, and protects your connections, while rotating out of the way to provide full access. The door panel can also be removed altogether for installations where constant access is preferred. Constructed of heavy-duty steel housing.

Features

  • 2U, 19" rackmountable design
  • Supports up to 14 Tripp Lite High Density Fiber Cassettes, allowing for up to 168 Duplex LC Ports (336 fiber connections), making the most of your rack space
  • Cassettes come in multiple variations, allowing you to connect different generations of equipment (10Gb, 40Gb, 100/120Gb), and giving you the flexibility to adapt as your technology changes.
  • Includes optional rear-mounting cable management bracket for proper routing of cabling
  • Features a fold-down door panel on the front of the unit that protects your connections, while rotating out of the way to provide full access. Door panel can also be removed altogether.
  • Constructed of heavy-duty steel housing

Package Includes

  • N482-02U High Density Fiber Enclosure Panel, 2U, 14-Cassette Capacity
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184528
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)21.30 x 4.50 x 15.00
Shipping Weight (lbs.)9.90
Unit Dimensions (hwd / in.)3.5 x 19 x 13
Unit Weight (lbs.)6.9
ENVIRONMENTAL
Operating Temperature-20 to 60 C (-4 to 140 F)
FEATURES & SPECIFICATIONS
TechnologySinglemode; Multimode; MTP/MPO
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N820-01M-T | Network Cables & Adapters N820-01M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
N820-02M-T | Network Cables & Adapters N820-02M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.)
N820-03M-T | Network Cables & Adapters N820-03M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.)
N820-05M-T | Network Cables & Adapters N820-05M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.)
N844-01M-12-P | Network Cables & Adapters N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
N844-02M-12-P | Network Cables & Adapters N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
N844-03M-12-P | Network Cables & Adapters N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
N844-05M-12-P | Network Cables & Adapters N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
N846-01M-24-P | Network Cables & Adapters N846-01M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 1M (3 ft.)
N846-02M-24-P | Network Cables & Adapters N846-02M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 2M (6 ft.)
N846-03M-24-P | Network Cables & Adapters N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
N846-05M-24-P | Network Cables & Adapters N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)
Fiber Network Cables
  Model Number Description
N846-05M-24-P | Fiber Network Cables N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)
N846-03M-24-P | Fiber Network Cables N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
N846-02M-24-P | Fiber Network Cables N846-02M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 2M (6 ft.)
N846-01M-24-P | Fiber Network Cables N846-01M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 1M (3 ft.)
N844-05M-12-P | Fiber Network Cables N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
N844-03M-12-P | Fiber Network Cables N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
N844-02M-12-P | Fiber Network Cables N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
N844-01M-12-P | Fiber Network Cables N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
N820-05M-T | Fiber Network Cables N820-05M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.)
N820-03M-T | Fiber Network Cables N820-03M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.)
N820-02M-T | Fiber Network Cables N820-02M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.)
N820-01M-T | Fiber Network Cables N820-01M-T 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.)
Network Panels, Jacks & Hardware
  Model Number Description
N482-1M24-LC12 | Network Panels, Jacks & Hardware N482-1M24-LC12 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
N482-2M12-LC12 | Network Panels, Jacks & Hardware N482-2M12-LC12 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
N482-2M24-6M12 | Network Panels, Jacks & Hardware N482-2M24-6M12 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins )
N482-6M12-6M12 | Network Panels, Jacks & Hardware N482-6M12-6M12 40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )
N482-6M24-6M24 | Network Panels, Jacks & Hardware N482-6M24-6M24 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.