Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 15 m (50 ft.)

Model Number: N820-15M-OM4


Premium multimode fiber optic cabling transmits fast, clear 40 Gb and 100 Gb data and voice signals through your LAN up to 300 m (@ 850 nm).
  • 40/100 Gb Ethernet speed up to 300 m (@ 850 nm)
  • Nearly 10x the bandwidth of conventional 62.5 um multimode fiber
  • 50/125 duplex glass fiber construction
  • Low-smoke zero-halogen aqua jacket
  • Dual male LC connectors meet insertion loss standards

Overview

The N820-15M-OM4 10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable is OM4-rated for use with 40/100 Gb Ethernet applications up to 300 meters (@ 850 nm). For fast, clear signal transmission through your local area network (LAN) or storage area network (SAN), this high-speed, low-cost cable provides ten times more bandwidth than conventional 62.5 µm multimode fiber and performance rivaling that of singlemode cable.

Backward compatible with existing 50/125 fiber, the aqua-colored N820-15M-OM4 is manufactured using top-quality materials. Dual male LC connectors are widely compatible and thoroughly tested to meet stringent insertion loss standards. It has 50/125 duplex (zipcord) fiber made from glass and a low-smoke zero-halogen (LSZH) jacket, which limits the amount of toxic smoke emitted in case of combustion, making this cable perfect for poorly ventilated areas.

This laser-optimized multimode fiber (LOMMF) cable is ideal for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers. It’s commonly used with vertical-cavity surface-emitting laser (VCSEL) and LED laser light sources. Complies with IEEE 802.3ae and TIA LOMMF standards.

Features

OM4-Rated for 40/100 Gb Ethernet Applications
  • Allows 40/100 Gb serial transmission up to 300 m (@ 850 nm)
  • Provides 10x more bandwidth than conventional 62.5 µm multimode fiber
  • Backward compatible with existing 50/125 fiber
  • Meets current IEEE 802.3ae and TIA LOMMF standards
  • Ideal for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers
  • Commonly used with VCSEL and LED laser light sources

Error-Free Signal Transfer
  • 50/125 duplex glass fiber construction
  • Low-smoke zero-halogen jacket
  • Sturdy dual LC male connectors meet insertion loss standards
  • Aqua-colored for identification as a 10 Gb cable

Package Includes

  • N820-15M-OM4 10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable, 15 m (50 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332178534
Clad Diameter125 micron
Core Diameter50 micron
Number of Fibers2
Optical Mode  OM4
INPUT
Cable Length (ft.)49.2
Cable Length (in.)590.6
PHYSICAL
ColorAqua
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.25
COMMUNICATIONS
Network Speed10Gbps / 40Gbps / 100Gbps
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
FEATURES & SPECIFICATIONS
TechnologyMultimode
SPECIAL FEATURES
Push/Pull TabsNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Panels, Jacks & Hardware
  Model Number Description
N482-1M24-LC12 | Network Panels, Jacks & Hardware N482-1M24-LC12 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
N482-2M12-LC12 | Network Panels, Jacks & Hardware N482-2M12-LC12 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
N484-12LC | Network Panels, Jacks & Hardware N484-12LC 10GbE Pass-Through Cassette - (x12) LC Duplex
N484-1M24-LC12 | Network Panels, Jacks & Hardware N484-1M24-LC12 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
N484-2M12-LC12 | Network Panels, Jacks & Hardware N484-2M12-LC12 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex

Resources & Downloads

support icon

Do you own a
N820-15M-OM4

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.