Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 24V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP24V70-3U)

Model Number: BP24V70-3U


  • Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 3U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount and tower installation available
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

BP24V70-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 24V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS. Included mounting accessories support 3U rackmount installation in 4 post racks. Options for 2 post center-mounting and upright tower installation available.

Compatible with these UPS Systems - OMNIVS1500XL, OMNIVSINT1500XL, SMART750RMXL2U, SMART750XLA, SU750RTXL2U, SU750RTXLCD2U, SU750XL, SU1000RTXL2UA, SU1000RTXLCD2U, SU1000XLA, SU1000XLCD, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
  • Includes heavy gauge cabling with high current DC connectors for simple installation
  • Daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS
  • Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
  • 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
  • 2-9USTAND option enables upright tower placement

Package Includes

  • BP24V70-3U external battery pack with attached DC cabling
  • 4 post compatible mounting hardware
  • Owner's manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332123305
    INPUT
    Input PhaseSingle-Phase
    BATTERY
    DC System Voltage (VDC)24
    UPS ConnectionAttached cable with red/black 75 amp male DC connector
    Typical Battery Lifespan4-6 years typical (North America)
    PHYSICAL
    External Battery Pack Form FactorRack/Tower
    Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
    Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITWM); Tower (2-9USTAND)
    Material of ConstructionSteel
    Minimum Required Rack Depth (inches)28
    Shipping Dimensions (hwd / in.)12.00 x 23.00 x 32.50
    Shipping Weight (lbs.)175.00
    Unit Dimensions (hwd / in.)5.25 x 17.5 x 25
    Unit Weight (lbs.)138.89
    WARRANTY
    Product Warranty Period (U.S. & Canada)2-year limited warranty

    Accessories

    UPS Accessories
      Model Number Description
    2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
    2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

    Extended Warranties

    Part Number Description
    WEXT1N 1-Year Extended Warranty - For select Tripp Lite Products
    WEXT2N 2-Year Extended Warranty - For select Tripp Lite Products
    WEXT3N 3-Year Extended Warranty - For select Tripp Lite Products
    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.