Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to DVI Active Converter, 1920 x 1200 (1080p) (M/F), 6 in.

Model Number: P134-06N-DVIACT


Converts a Single-Mode DisplayPort signal for use with a DVI-D monitor, display or projector
  • Active adapter cable for use with any Displayport port
  • Connect a DVI-D monitor, display or projector to a computer with a DisplayPort output
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1080p
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's P134-06N-DVIACT DisplayPort to DVI Active Converter allows you to connect a computer with a DisplayPort output to a DVI-D monitor. Supports computer video resolutions up to 1920 x 1200 (1080p). Unlike passive adapters ( Tripp Lite P134-000 ), Active adapters convert both Single-Mode and Dual Mode (DP++) DisplayPort output. It is ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals.

Features

  • Active adapter cable for use with any Displayport port
  • Converts a Single-Mode DisplayPort signal for use with a DVI-D monitor, display or projector
  • Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1080p
  • Displayport 1.1a compliant
  • Plug and Play...no software or drivers
  • No external power required

System Requirements

  • Computer with DisplayPort output
  • Monitor, display or projector with a DVI input
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2

Package Includes

  • P134-06N-DVIACT DisplayPort to DVI Active Converter (M/F), 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185310
INPUT
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.80 x 5.30 x 1.60
Shipping Weight (lbs.)0.26
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-I (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P13406NDVIACT model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3-ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.
P561-015 | Digital Signage & Audio/Video P561-015 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15-ft.

Resources & Downloads

support icon

Do you own a
P134-06N-DVIACT

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.