Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA

Model Number: N238-025-RD


  • 25-Pack
  • Use in Cat6 or Cat5e installations
  • Compliant with EIA/TIA CAT6 connecting hardware specifications.
  • Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's Cat6/Cat5e 110 Style Punch Down Keystone Jacks provide maximum flexibility for any UTP Ethernet environment. Ideal for Cat5e cabling environments, the jack also meets UL-certified ANSI/TIA/EIA-568-B.2-1 Permanent Link/Channel Identification Test for Category 6 cabling installations. The uniquely patterned printed circuit board construction is designed to meet CAT6 250Mhz performance, and is fully compliant with EIA/TIA CAT6 connecting hardware specifications. With its compact casing, it fits into any conventional face plate, outlet box, or panel. It also features dual-color coded labeling made for both 568A & 568B (258A) wiring schemes.

UTP Cat6 22-24 AWG solid cable

Features

  • 25-Pack
  • Use in Cat6 or Cat5e installations
  • Compliant with EIA/TIA Cat6 connecting hardware specifications
  • Dual-color coded labeling made for both 568A & 568B (258A) wiring schemes
  • Compact casing fits into any conventional face plate, outlet box, or panel
  • UL-certified ANSI/TIA/EIA-568-B.2-1 Permanent Link/Channel Identification Test
  • Uniquely patterned, printed circuit board designed to meet Cat6 performances
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Cat6/Cat5e 110 Punch Down Keystone Jack - Red, 25-Pack
  • Termination Caps (x25)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332187857
PHYSICAL
ColorRed
Shipping Dimensions (hwd / in.)7.01 x 7.87 x 0.50
Shipping Weight (lbs.)0.49
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1110 IDC
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
CERTIFICATIONS
CertificationsANSI/UL 1863 AND UL 2043
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Network Panels, Jacks & Hardware
  Model Number Description
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
Faceplates & Boxes
  Model Number Description
N042-001-04-WH | Faceplates & Boxes N042-001-04-WH 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N042-001-WH | Faceplates & Boxes N042-001-WH 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA
N080-101 | Faceplates & Boxes N080-101 1-Port Keystone Single-Gang Faceplate, White, TAA
N080-102 | Faceplates & Boxes N080-102 2-Port Keystone Single-Gang Faceplate, White, TAA
N080-103 | Faceplates & Boxes N080-103 3-Port Keystone Single-Gang Faceplate, White, TAA
N080-104 | Faceplates & Boxes N080-104 4-Port Keystone Single-Gang Faceplate, White, TAA
N080-106 | Faceplates & Boxes N080-106 6-Port Keystone Single-Gang Faceplate, White, TAA
N080-SMB1-WH | Faceplates & Boxes N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Resources & Downloads

support icon

Do you own a
N238-025-RD

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.