Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Keyspan Mini DisplayPort 1.2 to DVI Active Adapter Converter, Thunderbolt 1 & 2 Compatible (Mini-DP Male to DVI Female), 6-in.

Model Number: P137-06N-DVI-V2


  • Connect a DVI monitor to a computer with a Mini-DisplayPort output
  • Active adapter for use with any Mini Displayport (or Thunderbolt 1 & 2) port
  • Plug-and-play convenience; no drivers or software needed
  • DVI 1.0 compliant
  • 3-year limited warranty

Overview

Tripp Lite's P137-06N-DVI-V2 Min-DisplayPort v1.2 to DVI Active Adapter Converter allows you to connect a computer with a Mini-DisplayPort (or Thunderbolt™ 1 & 2) port to a DVI monitor.

Ideal for Thunderbolt™ /Mini DisplayPort equipped laptops, Chromebooks, MacBooks, Ultrabooks, Apple Cinema Displays and Microsoft Surface. Mac 10.11, Windows 10 Compatible.

Also Ideal for displaying video on a large monitor or digital sign, this adapter supports high-definition video resolutions up to 1920 x 1080 (1080p).

It converts both Single-Mode and Dual-Mode (DP++) Mini DisplayPort output, and is perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals.

Features

  • Connect a DVI monitor to a computer with a Mini-DisplayPort output
  • Supports HD video resolutions up to 1920 x 1080 (1080p)
  • Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
  • Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
  • Plug and Play; no drivers or software require
  • DVI 1.0 compliant

Package Includes

  • Mini-DisplayPort 1.2 to DVI Active Adapter Converter (Mini-DP Male to DVI-I Female) 6-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187536
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 1MINI DISPLAYPORT (MALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Additional FAQs may be available on the P13706NDVIV2 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P560-003 | Digital Signage & Audio/Video P560-003 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.
P560-006 | Digital Signage & Audio/Video P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P560-010 | Digital Signage & Audio/Video P560-010 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
P137-06N-DVI-V2

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.