100G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Aqua, 25 m
Part Number: N820-25M-OM4
Premium multimode fiber optic cabling transmits fast, clear 40 Gb and 100 Gb data and voice signals through your LAN up to 300 m (@ 850 nm).
- 40/100 Gb Ethernet speed up to 300 m (@ 850 nm)
- Nearly 10x the bandwidth of conventional 62.5 um multimode fiber
- 50/125 duplex glass fiber construction
- Low-smoke zero-halogen aqua jacket
- Dual male LC connectors meet insertion loss standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N820-25M-OM4 10 Gb/100 Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable is OM4-rated for use with 40/100 Gb Ethernet applications up to 300 meters (@ 850 nm). For fast, clear signal transmission through your local area network (LAN) or storage area network (SAN), this high-speed, low-cost cable provides ten times more bandwidth than conventional 62.5 µm multimode fiber and performance rivaling that of singlemode cable.
Backward compatible with existing 50/125 fiber, the aqua-colored N820-25M-OM4 is manufactured using top-quality materials. Dual male LC connectors are widely compatible and thoroughly tested to meet stringent insertion loss standards. It has 50/125 duplex (zipcord) fiber made from glass and a low-smoke zero-halogen (LSZH) jacket, which limits the amount of toxic smoke emitted in case of combustion, making this cable perfect for poorly ventilated areas.
This laser-optimized multimode fiber (LOMMF) cable is ideal for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers. It’s commonly used with vertical-cavity surface-emitting laser (VCSEL) and LED laser light sources. Complies with IEEE 802.3ae and TIA LOMMF standards.
Features
- Allows 40/100 Gb serial transmission up to 300 m (@ 850 nm)
- Provides 10x more bandwidth than conventional 62.5 µm multimode fiber
- Backward compatible with existing 50/125 fiber
- Meets current IEEE 802.3ae and TIA LOMMF standards
- Ideal for LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers
- Commonly used with VCSEL and LED laser light sources
Error-Free Signal Transfer
- 50/125 duplex glass fiber construction
- Low-smoke zero-halogen jacket
- Sturdy dual LC male connectors meet insertion loss standards
- Aqua-colored for identification as a 10 Gb cable
Specifications
OVERVIEW
UPC Code | 037332190819 |
Technology | Multimode |
Optical Mode | OM4 |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Aqua |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 2 |
Cable Length (ft.) | 82 |
Cable Length (in.) | 984.3 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
Shipping Dimensions (hwd / in.) | 12.00 x 10.50 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | ≤0.20dB |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex |
![]() |
N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
![]() |
N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex |
Documents & Downloads
Useful Web Pages
Product Images