Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48-Port 1U Rack-Mount Cat6/Cat5 High Density 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Model Number: N252-048-1U


  • Space saving CAT6 Rated 48-port 1U 110 type Patch panel
  • Removable "upper-deck" for easy punch down termination
  • Built-in wire management loom
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's 1U, 48port, Cat6 High Density Patch panel frees up valuable rack real estate by condensing a typical 2U 48 port patch panel into 1U of space. The unique design allows for easy punch down termination. Simply unscrew 4 slotted thumbscrews to remove the "upper deck" punch down array. Punch down the "lower deck" cables first, then replace the upper deck, and punch down upper array. Integrated wire loom keeps cabling tidy and easy to route. Heavy Duty 14GA cold rolled steel construction. 110 connectors are color coded for either 568A or 568B wiring.

UTP Cat6 22-24 AWG solid cable

Features

  • Space saving CAT6 Rated 48-port 1U 110 type Patch panel
  • Removable "upper-deck" for easy punch down termination
  • Built-in wire management loom
  • Color coded for 568A/568B wiring
  • Heavy Duty 14ga cold rolled steel construction
  • Mounts in standard 19" Racks or Cabinets

Package Includes

  • 48port, 1U, Cat6 110 punch down patch panel
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332151735
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 19.50 x 3.70
Shipping Weight (lbs.)3.96
Unit Dimensions (hwd / in.)1.75" x 19" x 4"
Unit Weight (lbs.)3.60
CONNECTIONS
Ports48
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-BL | Network Cables & Adapters N201-003-BL Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 3 ft.
N201-003-GY | Network Cables & Adapters N201-003-GY Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 3 ft.
N201-005-BL | Network Cables & Adapters N201-005-BL Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 5 ft.
N201-005-GY | Network Cables & Adapters N201-005-GY Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 5 ft.
N201-007-BL | Network Cables & Adapters N201-007-BL Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 7 ft.
N201-007-GY | Network Cables & Adapters N201-007-GY Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 7 ft.
N201-010-BL | Network Cables & Adapters N201-010-BL Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 10 ft.
N201-010-GY | Network Cables & Adapters N201-010-GY Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 10 ft.
N201-014-BL | Network Cables & Adapters N201-014-BL Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 14 ft.
N201-014-GY | Network Cables & Adapters N201-014-GY Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 14 ft.
N201-025-BL | Network Cables & Adapters N201-025-BL Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Blue, 25 ft.
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Cables, Gigabit Snagless Molded (UTP) Patch Cable (RJ45 M/M), Gray, 25 ft.
Rack Accessories
  Model Number Description
N060-001 | Rack Accessories N060-001 1U Hinged Wall-Mount Patch Panel Bracket
N060-002 | Rack Accessories N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Rack Accessories N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA
Network Panels, Jacks & Hardware
  Model Number Description
N060-001 | Network Panels, Jacks & Hardware N060-001 1U Hinged Wall-Mount Patch Panel Bracket
N060-002 | Network Panels, Jacks & Hardware N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Network Panels, Jacks & Hardware N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA

Resources & Downloads

support icon

Do you own a
N252-048-1U

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.