Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

48-Port 2U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

Model Number: N252-048


  • 19-in. rackmount ready
  • EIA/TIA 2/32 spacing
  • 2U ( 3.50" ) High
  • 110 type punchdown termination
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Overview

Tripp Lite's Category 6 Patch Panels offer you all the functionality and compatibility as any name brand. Each panel comes with 110-type termination, while meeting and exceeding EIA/TIA TSB-40 Category 6 connecting hardware specifications. Color coded for both EIA/TIA 568A & 568B installations. 48 ports ensure a wide range of plug-n-play options. The clear numbering on both the front and back of each panel gives you a quick and easy way to identify cable runs and the high density 19in wide, 2U High, panel design will save you valuable space in on the rack.

Features

  • Cat6
  • UL approved
  • Ports clearly numbered both on front and back
  • Labels on front enable each port to be named
  • Color coded label on back offers both EIA/TIA 568A & 568B wiring
  • Metal frame
  • EIA/TIA 2/32 spacing
  • Rack mountable on a 19" rack ( 2U High )

Package Includes

  • Cat6 Patch Panel 568B-48 Port
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332120045
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.80 x 19.70 x 4.70
Shipping Weight (lbs.)2.30
CONNECTIONS
Ports48
Side A - Connector 1110 IDC
Side B - Connector 1RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-003-BL | Network Cables & Adapters N201-003-BL Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue, 3-ft.
N201-003-GY | Network Cables & Adapters N201-003-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 3-ft.
N201-005-BL | Network Cables & Adapters N201-005-BL Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue, 5-ft.
N201-005-GY | Network Cables & Adapters N201-005-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 5-ft.
N201-007-BL | Network Cables & Adapters N201-007-BL Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue, 7-ft.
N201-007-GY | Network Cables & Adapters N201-007-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 7-ft.
N201-010-BL | Network Cables & Adapters N201-010-BL Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue, 10-ft.
N201-010-GY | Network Cables & Adapters N201-010-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 10-ft.
N201-014-BL | Network Cables & Adapters N201-014-BL Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue, 14-ft.
N201-014-GY | Network Cables & Adapters N201-014-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 14-ft.
N201-025-BL | Network Cables & Adapters N201-025-BL Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Blue, 25-ft.
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded Patch Cable (RJ45 M/M) - Gray, 25-ft.
Rack Accessories
  Model Number Description
N060-002 | Rack Accessories N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Rack Accessories N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA
Network Panels, Jacks & Hardware
  Model Number Description
N060-002 | Network Panels, Jacks & Hardware N060-002 2U Hinged Wall-Mount Patch Panel Bracket, TAA
N060-004 | Network Panels, Jacks & Hardware N060-004 4U Hinged Wall-Mount Patch Panel Bracket, TAA
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.