Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

40kVA 3 Phase Power Distribution Center with Integrated 3 breaker 208V Service Bypass Switch

Model Number: SUDC208V42P40M


  • Full size 42U Rack Power Distribution Center supports 40kVA 3 phase UPS power distribution in datacenter equipment racks
  • Integrated 3 breaker 208V service bypass switch enables hot-swap replacement of 40kVA 3 phase UPS systems without dropping the connected critical loads
  • 42 pole breaker panel supports 3 phase, 208V and single phase 208V and 120V outputs to connected equipment
  • Pre-installed 225A, 3 pole main breaker, ground and neutral bars
  • Secure front and rear doors, removable side panels
  • Full line of accessories includes circuit breakers, corded receptacle whips and PDUs
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SUDC208V42P40M Power Distribution Center supports 40kVA 3 phase UPS power distribution in critical datacenter equipment racks. Integrated 3 breaker 208v service bypass switch enables hot-swappable replacement of 40kVA 3 phase UPS systems without dropping the connected critical loads. Full size 42U rack enclosure with pre-installed 42 pole circuit breaker panel supports 3 phase 208V and single phase 208V and 120V outputs via optional corded receptacle whips, snap-in panel breakers and PDUs. Breaker panel includes 225A, 3 pole main breaker, ground and neutral bars, plus 1/2, 3/4 and 1 inch knockouts. Rack enclosure offers secure front and rear doors, removable side panels and shares common dimensions and overhead wiring tray accessories as Tripp Lite SR42UB rack enclosures. Compatible with Tripp Lite SUBB-series 1, 2 and 3 pole breakers, SUWL-series corded receptacle whips and a full line of compatible basic, metered, monitored and switched PDUs to support a variety of advanced network configurations.

Features

  • SUDC208V42P40M Power Distribution Center supports 40kVA, 3 Phase UPS power distribution in critical datacenter equipment racks
  • Integrated 3 breaker 208v service bypass switch enables hot-swappable replacement of 40kVA 3 phase UPS systems without dropping the connected critical loads
  • Full size 42U rack enclosure with pre-installed 42 pole circuit panel supports 3 phase 208V and single phase 208V and 120V outputs via optional corded receptacle whips, snap-in panel breakers and PDUs
  • Line up and match power distribution cabinet blends with existing standard datacenter racks for an aesthetically pleasing appearance while providing convenient connectivity between the centralized 3 phase UPS and protected electronic devices in equipment racks
  • Breaker panel includes 225A 3 pole main breaker, ground and neutral bars, 1/2, 3/4 and 1 inch knockouts (see Help & Downloads for manual with detailed wiring information)
  • Rack enclosure offers secure front and rear doors, removable side panels and shares common dimensions and overhead wiring tray and ladder accessories as Tripp Lite SR42UB equipment racks
  • Requires appropriate SUBB-series output circuit breakers (see Related Items for list of compatible SUBB breakers)
  • Optional SUWL-series cable whips and SUWEL-series extensions support a variety of connector types, voltages and cable lengths (see Related Items for list of compatible SUWL-series and SUWEL-series cabling accessories)
  • Optional full line of basic, metered, monitored and switched PDUs
RoHS compliant

Specifications

OVERVIEW
UPC Code037332160768
PDU TypeBasic; Metered; Monitored; Switched; Hot-Swap
OUTPUT
Output ReceptaclesHardwire
INPUT
PDU Input Voltage208
PDU Plug TypeHardwire
Input Phase3-Phase
PHYSICAL
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)79.00 x 25.00 x 44.00
Shipping Weight (lbs.)519.00
Unit Dimensions (hwd / in.)78.5 x 23.63 x 43
Unit Weight (lbs.)496
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

PDU Accessories
  Model Number Description
SUBB120 | PDU Accessories SUBB120 120V 20A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications
SUBB130 | PDU Accessories SUBB130 120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications
SUBB230 | PDU Accessories SUBB230 Single Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications
SUBB320 | PDU Accessories SUBB320 Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications
SUBB330 | PDU Accessories SUBB330 3 Phase 208V 30A Circuit Breaker for Rack Distribution Cabinet Applications
SUWEL520C-20 | PDU Accessories SUWEL520C-20 120V Single Phase Whip Extension cable in 20 ft. length with L5-20R output and L5-20P input
SUWEL520C-3 | PDU Accessories SUWEL520C-3 120V Single Phase Whip Extension cable in 3 ft. length with L5-20R output and L5-20P input
SUWEL630C-20 | PDU Accessories SUWEL630C-20 208/240V Single Phase Whip Extension cable in 20 ft. length with L6-30R output and L6-30P input
SUWL2130C-10 | PDU Accessories SUWL2130C-10 208V 3-Phase Whip in 10 ft length with L21-30R output for 3-Phase Distribution Cabinet Applications
SUWL2130C-20 | PDU Accessories SUWL2130C-20 208V 3-Phase Whip in 20 ft length with L21-30R output for 3-Phase Distribution Cabinet Applications
SUWL520C-10 | PDU Accessories SUWL520C-10 120V Single Phase Whip in 10 ft. length with L5-20R for Breakered 3 Phase Distribution Cabinets
SUWL520C-15 | PDU Accessories SUWL520C-15 120V Single Phase Whip in 15 ft. length with L5-20R for Breakered 3 Phase Distribution Cabinets
SUWL520C-20 | PDU Accessories SUWL520C-20 120V Single Phase Whip in 20 ft. length with L5-20R for Breakered 3 Phase Distribution Cabinets
SUWL520C-5 | PDU Accessories SUWL520C-5 120V Single Phase Whip in 5 ft. length with L5-20R for Breakered 3 Phase Distribution Cabinets
SUWL630C-10 | PDU Accessories SUWL630C-10 208/240V Single Phase Whip in 10-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
SUWL630C-15 | PDU Accessories SUWL630C-15 208/240V Single Phase Whip in 15-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
SUWL630C-20 | PDU Accessories SUWL630C-20 208/240V Single Phase Whip in 20-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
SUWL630C-25 | PDU Accessories SUWL630C-25 208/240V Single Phase Whip in 25-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
SUWL630C-30 | PDU Accessories SUWL630C-30 208/240V Single Phase Whip in 30-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
SUWL630C-35 | PDU Accessories SUWL630C-35 208/240V Single Phase Whip in 35-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
SUWL630C-40 | PDU Accessories SUWL630C-40 208/240V Single Phase Whip in 40-ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
SUWL630C-5 | PDU Accessories SUWL630C-5 208/240V Single Phase Whip in 5 ft length with L6-30R for Breakered 3 Phase Distribution Cabinets
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.