Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio Cable with two Right-Angle plugs (M/M), 1 ft. (0.31 m)


  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Right Angle connectors ideal for situations where space is at a premium
  • Gold plated connectors ensure excellent conductivity

View Full Product Details

Tripp Lite Part Number

P312-001-2RA

Have a Question?
Contact Us

Overview

1-ft. (0.31 m) mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. Perfect for use with mobile devices such as iPod, iPhone, and MP3 players. Right Angle connectors ideal for situations where space is at a premium. Gold plated connectors ensure excellent conductivity.

Features

  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Right Angle connectors ideal for situations where space is at a premium
  • Gold plated connectors ensure excellent conductivity

Package Includes

  • 1-ft. (0.31 m) 3.5mm Mini Stereo Audio Cable with two Right Angle plugs (M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183958
TechnologyStereo Audio
PHYSICAL
ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)0.25 x 7.00 x 9.75
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (MALE)
STANDARDS & COMPLIANCE
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P312-001-2RA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.