4K HDMI Audio Extractor with TOSLINK, RCA and 3.5 mm Stereo Output, 7.1 Channel, HDCP 2.2, 4K @ 60 Hz, HDR
- Features 3.5 mm stereo, TOSLINK optical and RCA audio outputs
- Supports multi-channel audio up to 7.1 surround sound
- Supports uncompressed audio, such as LPCM
- Supports compressed audio, such as DTS and Dolby Digital
- Transmits video resolutions up to 4K x 2K (3840 x 2160) @ 60 Hz, as specified in HDMI 2.0
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- 2-year limited warranty
Overview
Features
- Recommended for connecting an HDMI source to speakers that don’t have HDMI input
- Ideal for home or office workstations, digital signage or classroom use
- 3.5 mm stereo, TOSLINK and RCA audio outputs connect to analog or digital non-HDMI audio equipment (audio and HDMI cables sold separately)
- LEDs indicate the unit is receiving power or transmitting an audio/video signal
- Supports 2-channel stereo and multi-channel audio up to 7.1 surround sound
- Supports uncompressed audio, such as LPCM
- Supports compressed audio, such as DTS and Dolby Digital
- Transmits UHD video resolutions up to 4K x 2K (3840 x 2160) @ 60 Hz, as specified in HDMI 2.0
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Supports 24-bit True Color (8 bits per channel) at 4K x 2K
- Supports 36-bit Deep Color (12 bits per channel) at 1080p
- Supports optional 3D formats up to 60 MHz
- No software or drivers required
- Included 3 ft. USB Micro-B cable connects to HDMI source or USB charger to power the unit
- Complies with HDCP 2.2 standards
- Compact unit measures just 3 x 2.4 x 1 in. for easy integration with your A/V setup
Specifications
OVERVIEW
UPC Code | 037332203434 |
Technology | HDMI; Stereo Audio; Toslink/SPDIF |
VIDEO
HDR Support | Yes |
INPUT
Cable Length (ft.) | 0 |
PHYSICAL
Color | Black |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | TOSLINK (MALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 4 | RCA (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P130000AUD4K6 model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
A060-006 | RF Digital Coax Gold Audio Cable (RCA M/M), 6 ft. (1.83 m) |
![]() |
A102-01M | Toslink Digital Optical SPDIF Audio Cable, 1M (3.28 ft.) |
![]() |
A102-02M | Toslink Digital Optical SPDIF Audio Cable, 2M (6.56 ft.) |
![]() |
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) |
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P569-003 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) |
![]() |
P569-003-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P569-006-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.