Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

8-Port HDMI Splitter - HDCP 1.3, 4K


Transmit a 4K HDMI signal from a single source to 8 displays.
  • Supports Full 3D and video resolutions up to 4K @ 30Hz (3840 x 2160)
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
  • Expand the number of connected displays, up to 512, by cascading up to 3 levels of splitters together
  • Supports all HDMI 1.4 specifications
  • Plug and play; no software or drivers required
  • Power Supply includes international plug adapters (North America, Europe, UK and Australia)
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B118-008-UHD

Have a Question?
Contact Us

Overview

Tripp Lite's B118-008-UHD HDMI Splitter allows the 4K digital signal from a Blu-Ray player or other HDMI device to be displayed on up to eight HDMI displays, or, connect a DVI-D Single Link display using an HDMI to DVI adapter, such as Tripp Lite's P566-Series cables. Installation is quick and simple, with no software or drivers to install. Locate your HDMI source up to 16.4 ft. (5 m.) from the splitter, and the splitter up to 16 ft. (5 m.) from a display, for a max distance of 23 ft. (7 m.) between splitter and display. Supports Full 3D and video resolutions up to 4K @ 30Hz (3840 x 2160). High Speed HDMI and 3D compliant, with support for 36-bit Deep Color (12-bits per channel). Supports DTS-HD, Dolby True HD, Dolby Digital Plus, and LPCM 7.1 Channel Surround Sound audio. HDCP and EDID compliant.
Note: The B118-008-UHD is an HDMI Splitter, it sends the same image to all connected displays. If you would like to extend an image over multiple displays you will need an MST hub, like the B156-002-HD-V2.

Features

  • Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
  • Supports Full 3D and video resolutions up to 4K @ 30Hz (3840 x 2160)
  • Supports 36-bit Deep Color (12-bits per channel)
  • Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
  • Supports video amplifier bandwidth of 340MHz / 3.4Gbps per channel (10.2Gbps total)
  • HDCP and EDID compatible
  • Plug and play; no software or drivers required
  • Supports Lip Sync pass-through
  • Supports xvYCC and x.vColor
  • Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
  • Supports a maximum distance of 16.4 ft. (5 m) from source to splitter, and 23 ft. (7 m) from splitter to display, for a total of up to 39.4 ft. (12 m)
  • Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 512.
  • Power Supply includes international plug adapters (North America, Europe, UK and Australia)

Package Includes

  • B118-008-UHD 4K x 2K HDMI 8-Port Splitter
  • External Power Supply (Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A, 5 ft.)
  • International plug adapters (North America, Europe, UK and Australia)
  • Owner’s Manual

RoHS compliant

Specifications

OVERVIEW
UPC Code037332183903
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A, 5 ft.
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.6A
External Power Supply Output Specs (V / A)5V / 3A
External Power Supply Cord Length (ft.)5
External Power Supply Cord Length (m.)1.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
External Power Supply CertificationsCB; CE; DOE; FCC; GS; UL; cUL
Bus Powered  No
Product Length (in.)10.157
Product Length (ft.)0.846
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power), Blue (1, 2, 3, 4, 5, 6, 7, 8)
PHYSICAL
ColorBlack
Material of ConstructionIron
RackmountableYes
Shipping Dimensions (hwd / in.)2.70 x 10.10 x 12.80
Shipping Weight (lbs.)2.70
Unit Dimensions (hwd / in.)1 x 10.2 x 4.5
Unit Packaging TypeBox
Unit Weight (lbs.)1.6
ENVIRONMENTAL
Operating Temperature Range32 to 158 °F (0 to 70 °C)
Storage Temperature Range14 to 176 °F (-10 to 80 °C)
BTUs  29 BTU/Hr
Power Consumption (Watts)8.5
Operating Humidity Range10% to 85 % RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
CONNECTIONS
Ports8
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(8) HDMI (FEMALE)
PORT EXPANSION
Max Distance (Between any 2 Units)10ft (3m)
Max Number of Ports (Entire Chain)512
FEATURES & SPECIFICATIONS
Max Supported Video Resolution4K @ 30Hz (3840 x 2160)
HDMI Specification1.4
HDCP Specification1.3
Audio SpecificationDTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
Driver RequiredNo
Max Supported Color Depth36-bit Deep Color
EDID Compatible  Yes
3D Video SupportedYes
TechnologyHDMI
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.

Additional FAQs may be available on the B118008UHD model support page.

Accessories

Digital Signage & Audio/Video

  Model Number Description
High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. P568-006 P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. P568-010 P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. P569-006-CERT P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft.
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. P569-010 P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. P569-010-CERT P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.