Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Fiber HDMI cable with durable TPU jacket carries UHD 4K video/audio in outdoor and industrial digital signage and security applications.

  • Supports 4K video resolutions (4:4:4)
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Armored cable with TPU jacket for outdoor use resists crushing, cutting and abrasions 
  • 3-year limited warranty

Features

4K HDMI Cable Connects Industrial and Outdoor Security and Digital Signage Components
This high-speed HDMI cable securely connects HDMI-enabled laptops, tablets, Blu-ray players, game consoles, media servers or security cameras to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.

Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
The P568FA-20M supports Ultra HD resolutions up to 4K. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. The cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as other current HDMI standards, including 3D, 48-bit Deep Color and Dolby 5.1-channel surround sound.

Armored Cable Jacket Ideal for Areas Where Extra Protection Is Needed
The outer thermoplastic polyurethane (TPU) jacket offers UV protection for applications in which the cable is installed outdoors. The crush-resistant stainless steel armored tube protects the cabling against excessive force. The DuPont Kevlar resists heat and provides tensile strength to the cable when it is being bent or pulled. This type of cable construction provides ideal protection in outdoor applications where the cable is exposed to crushing, cuts and abrasion.

Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568FA-20M is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: the cable must be installed in the correct direction to function properly, so please check the Source and Display labels on the connectors before installation.

Package Includes

P568FA-20M High-Speed Armored HDMI Fiber Active Optical Cable, M/M, Black, 20 m (66 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332261014
Product TypeActive Optical Cable (AOC)
TechnologyHDMI
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max 1280 x 720 (720p) Range (ft)65
Max 1920 x 1080 (1080p) Range (ft)65
Max 1920 x 1200 Range (ft)65
Max 2560 x 1600 Range (ft)65
Max 3840 x 2160 (4K@30Hz) Range (ft)65
Max 3840 x 2160 (4K@60Hz) Range (ft)65
Signal Range (ft)65
Signal Range (m)20
Max Supported Color Depth48-bit
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)65
Signal TransmissionUnidirectional
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionTPU
Cable Jacket ColorBlack
Cable Jacket MaterialTPU
Cable Jacket RatingArmored
Cable Outer Diameter (OD)5.8 mm
Cable Length (ft.)65
Cable Length (in.)780
Number of Displays1
Form Factor/Mounting OptionsCable
Unit Dimensions (hwd / in.)2.800 x 8.700 x 9.300
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 80% RH, Non-Condensing
Storage Humidity Range10% to 80% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionYes
10/100 Ethernet Extension SupportNo
Armored CableYes
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Faceplates & Boxes

  Model Number Description
1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA N206-FP01-IND N206-FP01-IND 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA
Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts N206-SB01-IND N206-SB01-IND Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts

Couplers

  Model Number Description
4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap P569-000-FF-IND P569-000-FF-IND 4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.