Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power It! 6-Outlet Safety Power Strip, 6-ft. Cord & Clip, Safety Covers

Model Number: TLM626NS


  • 6 outlets (including transformer outlets and 4 safety covers)
  • 6 ft. cord
  • Rugged metal case
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

This Tripp Lite power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 6 ft. grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. 4 safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.

Features

  • 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
  • Convenient transformer outlets
  • A 6 ft. grounded cord with integrated cord clip reaches distant outlets.
  • A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
  • 4 safety covers shield unused outlets from debris and accidental contact.
  • A rugged metal case stands up to the harshest environments.
  • Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
  • Its bright yellow color alerts you and others that power cords and tools are in use.
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This Tripp Lite product complies with those guidelines.

Package Includes

  • TLM626NS Safety Power Strip
  • 4 safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140173
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload ProtectionCombo power switch and circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row
Right-Angle OutletsYes
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V, 15A
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Integrated Cord ClipNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorYellow; Black
Color (AC Line Cord)Yellow
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)225mm
Material of ConstructionAll-metal
Outlets Measurement (Center to Center)Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)13.70 x 2.00 x 4.70
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)12.23 x 2.30 x 1.28
Unit Weight (lbs.)1.34
CERTIFICATIONS
ApprovalscULus, RoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.