Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections


  • 12V DC
  • 75 Amp-Hour
  • Sealed, Maintenance-Free
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

98-121

Have a Question?
Contact Us

Overview

Tripp Lite's 98-121 12V DC battery is for use with all PowerVerter / APS / MRV / RV / UT models which accept 12V DC input. The sealed, maintenance-free battery can be used with an optional case (model # BP260), available separately through Tripp Lite, which can hold two 98-121 batteries.

Features

  • Tripp Lite's 98-121 12V DC battery is for use with all PowerVerter, APS, MRV, RV, and UT models which accept 12V DC input
  • The sealed, maintenance-free battery can be used with an optional case (model # BP260), available separately through Tripp Lite, which can hold two 98-121 batteries.

Package Includes

  • 98-121 12V DC battery
  • Terminal hardware (2x 1/4-20 x 3/4 inch bolts, washers, and lock washers)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332080028
OUTPUT
Output Amp Capacity75 AH
INPUT
Input Connection Type1/4-20 postive and negative DC terminals
Voltage Compatibility (VDC)12
BATTERY
DC System Voltage (VDC)12
PHYSICAL
Shipping Dimensions (hwd / in.)11.22 x 7.60 x 10.71
Shipping Weight (lbs.)55.60
Unit Dimensions (hwd / in.)8.01 x 10.27 x 6.83
Unit Weight (lbs.)58.4
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

The batteries used with the inverter should be the same voltage and amp hour rating. If you're purchasing 6 of the 98-121 (12volt, 75 amp hour) batteries you will definitely have matching batteries and shouldn't have any battery backup issues.

Additional FAQs may be available on the 98121 model support page.

Resources & Downloads

support icon

Do you own a
98-121

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.