3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD
Part Number: SRFAN3UTEMP
- Cools rack equipment to boost system performance and avoid costly downtime
- Pre-installed high-performance 4 in. 12VDC fans pull cool air in through the rack
- Included temperature sensor identifies hot spots within the rack up to 6-ft. (1.83 m) away
- Front-panel LCD displays rack temperature in Fahrenheit or Celsius
- Mounts easily into 3U of space in your EIA-standard 19 in. rack enclosure
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332240620 |
Accessory Type | Temperature Sensor |
Accessory Class | Cooling Accessories |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Nominal Input Voltage Description | 120V AC 60 Hz |
Input Connection Type | NEMA 1-15P |
Input Plug Features | NEMA 1-15P |
Input Cord Length (ft.) | 6 |
COOLING
Cooling Type | Active |
Airflow | 202.6 CFM |
PHYSICAL
Rack Height | 3U |
Shipping Dimensions (hwd / in.) | 8.07 x 5.59 x 20.35 |
Unit Dimensions (hwd / in.) | 5.220 x 18.870 x 2.620 |
Unit Weight (lbs.) | 5.110 |
FEATURES & SPECIFICATIONS
Sound Level (Noise) | 42 dB |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Related Products
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN1U | SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug |
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRFAN3UDCTEMP | 3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD |
![]() |
SRFANROOF | SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug |
![]() |
SRFANTRAY6 | Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet |
![]() |
SRFANTRAY9 | Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet |
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |