Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 10 ft.


  • 10ft Mini Displayport to Displayport Adapter Cable
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
  • Supports Displayport v1.2
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 4096 x 2160 @60Hz, including 1080p
  • Color: White

View Full Product Details

Tripp Lite Part Number

P583-010

Have a Question?
Contact Us

Overview

Tripp Lite's Mini DisplayPort to DisplayPort 4K @60Hz Adapter allows a PC or Mac's Mini Displayport (or Thunderbolt) port to connect to a Displayport monitor. Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 4096 x 2160 @60Hz, including 1080p.
Note: This cable is uni-directional. Will only work from a computer Mini Displayport to a Displayport monitor.

Features

  • 10ft White Mini Displayport to Displayport adapter cable
  • Supports Displayport v1.2
  • Connect your PC or Mac with Mini Displayport (or Thunderbolt) to a Displayport Monitor or TV
  • Locking Displayport Connector
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 4096 x 2160 @60Hz, including 1080p

Package Includes

  • P583-010 Mini DisplayPort to DisplayPort 4K @60Hz Adapter (M/M), 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332174604
INPUT
Cable Length (ft.)10
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.37
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1MINI DISPLAYPORT (MALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort supports audio, but this is an optional feature and not supported by all sources. If your source supports DisplayPort with audio and it is enabled, then this product will transmit the audio signal to a connected display. Displayport.org has an Audio User Guide (https://www.displayport.org/wp-content/uploads/2011/10/DP-Audio-User-Guide-v1.pdf) with instructions on how to make sure that your device is set up properly for transmitting audio.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P583010 model support page.

Accessories

Digital Signage & Audio/Video

  Model Number Description
Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6 in. P137-06N-DVI P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6 in.
Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. P137-06N-HDMI P137-06N-HDMI Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in.
Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. P137-06N-VGA P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in.
Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6 in. P139-06N-DP P139-06N-DP Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6 in.

Resources & Downloads

support icon

Do you own a
P583-010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.