Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black


Laptop power cord connects your notebook, VCR, DVD player or other device that uses a non-polarized 2-prong cord to an AC outlet.
  • Recommended for powering notebook computers and other home/office peripherals
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop power cable

View Full Product Details

Tripp Lite Part Number

P012-006

$7.97 Avg. Price
Have a Question?
Contact Us

Features

2-Slot Power Cord Connects Laptops, VCRs, DVD Players and Other Equipment
This 2-slot non-polarized power cord is designed for connecting a notebook computer, VCR, DVD player or other device that uses a non-polarized 2-prong cord to an AC wall outlet, surge protector, UPS system or PDU. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P012-006 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013422
Device CompatibilityLaptop; DVR; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSPT-2
Cable Outer Diameter (OD)6.9mm
Number of Conductors2
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)0.10 x 12.30 x 8.10
Shipping Weight (lbs.)0.21
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Operating Humidity Range10 TO 65% RH
Storage Humidity Range10 TO 65% RH
CONNECTIONS
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1IEC-320-C7 (NON-POLARIZED)
FEATURES & SPECIFICATIONS
Locking PlugNo
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/cUL
ApprovalsUL/CSA
Certification & ComplianceUL Listed; cUL Listed
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P012006 model support page.

Documents & Downloads

support icon

Do you own a
P012-006

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.