Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Toslink Digital Optical SPDIF Audio Cable, 4M (13 ft.)


  • Superior-grade optical fiber and precision polished optical terminations
  • Best possible sound quality through digital fiber optic signals
  • Immune to all forms of EMI/RFI

View Full Product Details

Tripp Lite Part Number

A102-04M

Have a Question?
Contact Us

Overview

Tripp Lite's 4 meter premium Toslink Digital Optical Cable provides the ultimate in pure, digital audio quality. Using superior grade optical fiber, and precision polished optical connectors, Toslink cables offer a clean signal at even the most extreme volumes to give you a detailed, rich sound.

Features

  • Digital Optical Fiber offers the best in Audio clarity
  • Precision polished optical termination minimizes loss for better high frequencies, and a more realistic stereo image
  • Ultra flexible PVC jacket construction makes installation easy, even in hard to reach areas
  • Immune to all Electromagnetic and Radio-Frequency interference
  • Eliminates distortion caused by inductance, capacitance, and resistance found in copper cables

System Requirements

  • Home Theater or Stereo equipment with Toslink capabilities

Package Includes

  • 4-meter Toslink Digital Optical Audio Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121929
INPUT
Cable Length (ft.)13.1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.10 x 5.00 x 7.20
Shipping Weight (lbs.)0.20
CONNECTIONS
Side A - Connector 1TOSLINK (MALE)
Side B - Connector 1TOSLINK (MALE)
FEATURES & SPECIFICATIONS
TechnologyToslink/SPDIF
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.