Cable Runway Vertical Wall Brackets, Straight
- Securely connects cable management ladders vertically to the wall of your data center
- Ladders can be safely routed from the wall to outside an enclosure or open frame rack
- Compatible with 12 in. and 18 in. straight 1.5 x 0.375 in. (38 x 9.5 mm) cable runway
- Works with Tripp Lite SmartRack® ladder system accessories and runways
- 5-year limited warranty
SRLVRTBRKT
Have a Question?
Features
Typical Applications
- Secure a ladder runway system vertically to the wall of your data center or server room
Package Includes
- (2) Wall brackets
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214560 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.97 x 1.97 x 2.80 |
Shipping Weight (lbs.) | 0.44 |
Unit Dimensions (hwd / in.) | 1.929 x 1.490 x 1.590 |
Unit Weight (lbs.) | 0.350 |
Cable Manager Form Factor | Vertical |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.