High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)
- 6-ft. (1.83 m) High Speed with Ethernet HDMI cable v1.4
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- Video mirroring with iPad2
- This product is covered by a Lifetime Limited Warranty (coverage details)
P569-006
Have a Question?
Features
- 6ft High Speed with Ethernet HDMI cable v1.4
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- Fully molded cables, with Gold plated connectors assures long life
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
Specifications
OVERVIEW
UPC Code | 037332160652 |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.28 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.