Duplex Singlemode 8.3/125 Fiber Patch Cable (LC/ST), 3M (10 ft.)
- Premium PVC 8.3/125 micron singlemode patch cables
- Attenuation loss meets or exceeds the latest industry standards
- Twice the bandwidth throughput of multimode cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
N368-03M
Have a Question?
Features
- Tripp Lite's 3-meter, single mode duplex fiber optic LC/ST patch cable is manufactured from 8.3/125 zipcord fiber
- The cable has LC connectors on one end, ST connectors on the other, a PVC jacket, and is FDDI and OFNR rated
- Duplex single mode fiber is most commonly used in LAN applications
Specifications
OVERVIEW
UPC Code | 037332122773 |
Technology | Singlemode |
Optical Mode | OS2 |
PHYSICAL
Color | Yellow |
Clad Diameter | 125 micron |
Core Diameter | 8.3 micron |
Number of Fibers | 2 |
Cable Length (ft.) | 9.8 |
Cable Length (in.) | 118.1 |
Shipping Dimensions (hwd / in.) | 0.10 x 7.00 x 7.00 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side A - Connector 2 | ST DUPLEX (MALE) |
Side B - Connector 1 | ST DUPLEX (MALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
STANDARDS & COMPLIANCE
Approvals | FDDI and OFNR rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Videos
- Fiber Optic Patch Cables
https://www.tripplite.com/video/fiber-optic-patch-cables/52160
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.