Cat5e 350 MHz Snagless (UTP) Ethernet Cable (RJ45 M/M ) - Plenum Rated, Blue, 75 ft. (22.86 m)
Part Number: N003-075-BL-P
- Plenum rated ( CMP ) Blue jacket Cat5e
- 4-Pair Solid UTP
- Slim boot allows for Easy side-by-side plugging
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 75-ft. (22.86 m) Blue, PLENUM rated category 5e (Cat5e) patch cable features integral snagless strain relief. The cable is manufactured from PLENUM (CMP) 4-pair Solid Conductor UTP for improved long run performance, and is rated for 350MHz/1Gbps communication. CMP Plenum rated cable satisfies local Fire and Building codes for cabling run through ceilings and walls.
Features
- 75-ft. (22.86 m), Blue, Plenum rated ( CMP ) Cat5e Patch Cable
- Solid conductor 4-Pair for maximum signal integrity
- Rated for 350Mhz / 1Gbps communication
- Integral snagless feature protects locking tab from breaking
Specifications
OVERVIEW
UPC Code | 037332140272 |
Technology | Cat5/5e |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Rating | CMP |
Cable Shielding | UTP |
Conductor Material | Solid Copper |
Cable Length (ft.) | 75 |
Cable Length (in.) | 900 |
Shipping Dimensions (hwd / in.) | 11.75 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.19 |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
CONNECTIONS
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Connector Type | Snagless |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
Snagless Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images