Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

USB Sync/Charge Cable with Apple 30-Pin Dock Connector, Black, 10 in. (.24 m)


Charge and sync your Apple 30-pin iPhone, iPad or iPod using the USB port on your computer.
  • Features an Apple-compatible 30-pin plug and a USB-A plug
  • Works with any computer
  • MFi-certified for use with iPhone, iPad and iPod devices
  • Compatible with all Apple devices with 30-pin connectors
  • Perfectly sized for Tripp Lite’s Tablet Charging Stations
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

M110-10N-BK

Have a Question?
Contact Us

Overview

The M110-10N-BK USB Sync/Charge Cable connects your iPhone, iPad or iPod with the USB port on a computer, so you can charge your Apple device and transfer data. Compatible with all computers, this 10-inch cable is MFi-certified for use with iPhone, iPad and iPod devices. It’s compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation). The M110-10N-BK is ideally sized to charge devices in Tripp Lite’s CS16USB, CS32USB and CS48USB Tablet Charging Stations.

Features

Syncs and Charges Your Apple 30-Pin Electronic Devices
  • MFi-certified for use with iPhone, iPad and iPod devices
  • Compatible with iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad,· iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)

Compact and Convenient to Use
  • Connects your 30-pin iPhone, iPad or iPod device and the USB port on your computer or wall charger
  • Works with any computer
  • Fits in your laptop bag for use away from home or office
  • Conveniently sized for Tripp Lite’s CS16USB, CS32USB and CS48USB Tablet Charging Stations

System Requirements

  • USB-equipped computer or charger
  • iPhone (4s, 4, 3Gs, 3G and iPhone), iPad (3rd generation), iPad 2, iPad, iPod Touch (1st through 4th generation), iPod classic and iPod nano (1st through 6th generation)

Package Includes

  • M110-10N-BK USB Sync/Charge Cable with Apple 30-Pin Dock Connector
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190048
INPUT
Cable Length (ft.)0.8
Cable Length (in.)10
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)2.8mm
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)4.60 x 2.40 x 0.90
Shipping Weight (lbs.)0.07
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 130 PIN APPLE (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyApple® 30-Pin Dock; USB
CERTIFICATIONS
CertificationsTested to MFI, CA65, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Charging Stations & Chargers
  Model Number Description
CS16AC | Charging Stations & Chargers CS16AC 16-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS16USB | Charging Stations & Chargers CS16USB 16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, Black
CS16USBW | Charging Stations & Chargers CS16USBW 16-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount Option, White
CS32AC | Charging Stations & Chargers CS32AC 32-Device AC Charging Station Cabinet for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS48USB | Charging Stations & Chargers CS48USB 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, Black
CS48USBW | Charging Stations & Chargers CS48USBW 48-Device USB Charging Station Cabinet with Sync for iPad and Android Tablets, Wall-Mount and Cart Options, White
U280-001-C2 | Charging Stations & Chargers U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | Charging Stations & Chargers U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-002-W12 | Charging Stations & Chargers U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
U280-004-OTG | Charging Stations & Chargers U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
U280-010 | Charging Stations & Chargers U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-016-RM | Charging Stations & Chargers U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA
USB, Lightning & FireWire
  Model Number Description
U280-001-C2 | USB, Lightning & FireWire U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | USB, Lightning & FireWire U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-002-W12 | USB, Lightning & FireWire U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
U280-004-OTG | USB, Lightning & FireWire U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output
U280-010 | USB, Lightning & FireWire U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output
U280-016-RM | USB, Lightning & FireWire U280-016-RM 16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

Resources & Downloads

support icon

Do you own a
M110-10N-BK

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.