Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT USB-A Antibacterial Extension Cable (M/F), USB 2.0, White, 3 ft. (0.91 m)


USB cable with antibacterial material extends your existing USB connection by 3 ft. while helping to protect you from harmful bacteria.

  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
  • Made with antibacterial material proven 99.9% effective in inhibiting E. coli and staph
  • Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data
  • Gold-plated connectors provide maximum conductivity and minimum data loss
  • White jacket permits fast, easy identification in a crowded hub or computer

View Full Product Details

Tripp Lite Part Number

U024AB-003-WH New

Have a Question?
Contact Us

Features

3 ft. USB-A Extension Cable Transfers Important Data at USB 2.0 Speeds
This USB cable (M/F) extends your current USB 2.0 cable connection by three feet. It connects your computer, laptop or other USB-A device to a keyboard, printer, external hard drive, modem or other peripheral. It transfers data at USB 2.0 speeds up to 480 Mbps for use with low-speed and high-speed devices, including multimedia applications. The cable is also backward compatible with earlier USB generations.

Provides Extra Protection Against Certain Bacteria
The molded connectors and PVC jacket are constructed using an antibacterial material that is 99.9% effective in inhibiting Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

Premium Construction for Superior Performance
Manufactured with twisted 28 AWG data lines and 24 AWG power lines, the U024AB-003-WH also features foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated connectors provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

White Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The cable has a white PVC jacket, which is easy to identify quickly in a crowded computer or hub and helps prevent the cable from becoming accidentally disconnected. 

Typical Applications

  • Connect a computer or laptop and a USB peripheral in a home or office network
  • Extend an existing USB connection up to 3 ft. to more easily place a device
  • Provide extra protection against bacteria to give cable installers and IT personnel peace of mind during installation

Package Includes

U024AB-003-WH USB-A Antibacterial Extension Cable (M/F), White, 3 ft. (0.9 m)

RoHS compliant
safe-IT antibacterial protection

Specifications

OVERVIEW
UPC Code037332260659
TechnologyUSB 2.0 (High Speed); USB
PHYSICAL
ColorWhite
Cable Outer Diameter (OD)4.5MM
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Wire Gauge (AWG)28/24
Cable Length (ft.)3
Cable Length (in.)36
Material of ConstructionPVC
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1USB A (FEMALE)
Connector PlatingGold
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
SPECIAL FEATURES
Antibacterial  Yes
STANDARDS & COMPLIANCE
CertificationsTested to RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

USB Adapters

  Model Number Description
USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m) U209-000-R U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Resources & Downloads

support icon

Do you own a
U024AB-003-WH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.