Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Compact/Slimline DB9 Gender Changer (M/M)

Model Number: P152-000


  • Low profile gender changer (< 1 inch)
  • Allows you to connect (2) DB9 female cables together
  • Changes gender of a DB9 female port (or cable) to DB9 male
  • Fully shielded against EMI/RFI interference

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Compact gold gender changer is designed to allow you to change a DB9F port into a DB9M port. Gold plated contacts and connectors offer superior conductivity.

Features

  • Compact gender changer
  • Gold plated contacts and connectors for superior conductivity
  • DB9 male to DB9 male

System Requirements

  • Any device or cable with a DB9F connector

Package Includes

  • Compact gold gender changer DB9M to DB9M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011763
PHYSICAL
ColorGold
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1DB9 (MALE)
Side B - Connector 1DB9 (MALE)
FEATURES & SPECIFICATIONS
TechnologySerial (RS232)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Computer & Storage
  Model Number Description
P450-006 | Computer & Storage P450-006 Null Modem Serial DB9 Serial Cable (DB9 F/F), 6 ft.
P454-006 | Computer & Storage P454-006 Null Modem Serial DB9 Serial Cable (DB9 M/F), 6 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.