Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

VGA to HDMI Converter Adapter with Audio and USB Power, 1080p

Model Number: P116-003-HD-U


Converts analog VGA video and USB 2-channel audio for use with an HDMI projector, monitor or television without having to upgrade your source equipment. Ideal for home audio/video setups, media presentations and digital signs.
  • Supports high-definition video resolutions up to 1080p
  • Supports video transfer rates up to 6.75 Gbps
  • Supports 24-bit True Color (8 bits per channel)
  • No external power supply required
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

Overview

The P116-003-HD-U VGA to HDMI Converter Adapter with Audio and USB Power saves you money on costly computer upgrades by converting a VGA video signal for viewing on an HDMI projector, monitor or television. You can display a rich high-definition signal in your home audio/video setups, media presentations or digital signage using your tried-and-true analog source equipment. The unit is ready to use right from the box with no software or drivers to install. It’s powered via the built-in USB cable, so no external power supply is required.

Connect the built-in VGA cable to your computer’s VGA port and the built-in USB cable to your computer’s USB port. Then, use an HDMI cable (such as Tripp Lite’s P568-Series) to connect the P116-003-HD-U to your HDMI display. The LED will indicate when the unit is properly connected and when it is transmitting video.

In addition to high-definition video resolutions up to 1080p, the unit supports 24-bit True Color (8 bits per channel) and video transfer rates of 6.75 Gbps (1.65 Gbps per channel). Small enough to carry in your pocket, backpack or laptop bag, the P116-003-HD-U works with all operating systems. When connected to a Windows computer, it also supports USB audio along with the HDMI video signal.

Features

Converts Video from VGA to HDMI
  • Ideal for home audio/video setups, media presentations and digital signs
  • Supports HD video resolutions up to 1080p
  • Supports video transfer rates up to 6.75 Gbps (1.65 Gbps per channel)
  • Supports 24-bit True Color (8 bits per channel)
  • Supports USB audio signals (Windows computers only)
  • Convenient LED lights red to indicate connection, blue to indicate video transmission

Plug-and-Play Convenience
  • Ready to use right from the box—no software or drivers required
  • Connects easily to source’s VGA and USB ports and display’s HDMI port
  • Powered via USB—no external power supply required
  • Eliminates the need for costly equipment upgrades
  • Works with all operating systems
  • Easy to carry in pocket, backpack or laptop bag

System Requirements

  • Source with VGA video port and USB port
  • Display with HDMI port

Package Includes

  • P116-003-HD-U VGA to HDMI Converter Adapter with Audio and USB Power, 1080p
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332189400
INPUT
Cable Length (ft.)3.3
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 6.30 x 4.70
Shipping Weight (lbs.)0.25
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 2USB A (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; USB; VGA/SVGA
WARRANTY
Product Warranty Period (U.S. & Canada)1-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 3-ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6-ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16-ft.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.