Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DP (M/M), 4K, 6 ft., Black

Model Number: P783-006-DPU New


DisplayPort KVM cable kit includes cables with DP, USB and 3.5 mm plugs for connecting your computer to a Tripp Lite NIAP KVM.
  • 6 ft. 3-in-1 DisplayPort, USB A/B and 3.5 mm cable connects KVM to your computer
  • 6 ft. DisplayPort cable included for connecting a second monitor to the KVM switch
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports true 4:4:4 chroma subsampling to meet latest color standards
  • 6 ft. USB A/B cable included for KVM’s CAC port (smart cards, scanners, etc.)

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Cable Kit Specifically Designed for Select Tripp Lite KVMs to Save You Time and Money
Recommended for the Tripp Lite B002-DP2AC4 and B002-HD2AC4 NIAP KVM switches, this DisplayPort cable kit supports video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with true 4:4:4 chroma subsampling, as well as USB 2.0 data transfer speeds up to 480 Mbps. By combining several different cables into one convenient kit, you cut down on unnecessary clutter and costs. 

6 ft. Cables Connect Your DisplayPort Computer to a Tripp Lite NIAP KVM Switch with CAC
This KVM cable kit includes three 6-foot cables for connecting a computer with two monitors to a KVM switch with a Common Access Card (CAC) port. The P783-006 features DisplayPort, USB A/B and 3.5 mm audio connectors on both ends for connecting your computer to a KVM switch. The P580-006 is a DisplayPort cable with male connectors on each end. The U022-006 is a USB cable that connects to the KVM’s CAC port for accessing smart cards, scanners and biometric readers, including fingerprint readers, to bolster security.

Typical Applications

  • Connect a headless computer with dual displays to a Tripp Lite KVM switch with CAC support
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter and save money by replacing multiple cables with one new kit
  • Extend the distance between the KVM switch and computer to 6 ft.

Package Includes

  • P783-006 DisplayPort KVM cable kit, 3 in 1 (M/M), 6 ft.
  • P580-006 DisplayPort monitor cable (M/M), 6 ft.
  • U022-006 USB A/B cable (M/M), 6 ft.

System Requirements

  • Tripp Lite B002-DP2AC4 or B002-HD2AC4 NIAP KVM or other compatible KVM
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241610
INPUT
Cable Length (ft.)6
Cable Length (in.)72
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.50 x 10.25 x 12.75
Shipping Weight (lbs.)1.00
ENVIRONMENTAL
Operating Temperature Range14 ~ 122F (-10 ~ 50C)
Storage Temperature Range5 ~ 140F (-15 ~ 60C)
Relative Humidity0 ~ 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB A (MALE)
Side A - Connector 2DISPLAYPORT (MALE)
Side A - Connector 3USB A (MALE)
Side B - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB B (MALE)
Side B - Connector 2DISPLAYPORT (MALE)
Side B - Connector 3USB B (MALE)
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @60Hz
Displayport Specification1.2
HDCP Specification2.2
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyDisplayPort; USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B002-DP2AC4 | KVM Switches B002-DP2AC4 Secure KVM Switch, Dual Monitor, DisplayPort to DisplayPort - 4-Port, 4K, NIAP PP3.0, Audio, CAC, TAA
B002-HD2AC4 | KVM Switches B002-HD2AC4 Secure KVM Switch, HDMI to DisplayPort, Dual Monitor - 4-Port, 4K, NIAP PP3.0 Certified, Audio, CAC, TAA

Resources & Downloads

support icon

Do you own a
P783-006-DPU

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.