Part Number: B127A-110-BD TAA
Works with Tripp Lite’s DisplayPort extender kit to extend 4K video an extra 230 ft. between source and display via Cat6 cable.
- Combines with B127A-111-BDTD to extend 4K signals up to 230 ft.
- Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for crystal-clear video
- Can be daisy-chained up to 4 times (920 ft. total) via additional B127A-110-BD transceivers
- Power over Cable (PoC) technology provides power to the transceiver via Cat6 cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
DisplayPort 1.2a Extender Transceiver Ideal for Digital Signage in Schools and Restaurants
This 4K transceiver is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.
Combines with DisplayPort Extender Kit to Add More Distance
The B127A-110-BD works with B127A-111-BDTD extender kit (sold separately) to further extend a 4K audio/video signal up to 230 feet (70.1 meters) with no latency. It connects between the transmitter and receiver from the extender kit with user-supplied Cat6 cabling.
Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127A-110-BD supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz with 7.1-channel surround sound audio through its TOSLINK port. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This receiver also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Built-in equalization allows you to fine-tune the image quality at the remote display.
Create a Daisy Chain to Achieve More Distance
This transceiver combines with the B127A-111-BDTD extender kit (sold separately) and additional B127A-110-BD transceivers to form daisy-chain installations up to 920 feet (280.4 meters) from the transmitter. Up to four total transceivers can be chained together, each capable of extending a 4K signal up to 230 feet per unit. In addition to the extender kit, this transceiver is also compatible with B127A-1A1-BDBD and can be used to replace any receivers in the installation as well.
Add a Signal Booster to Achieve, Yes, Even More Distance
The receiver is also compatible with B127A-010-H signal booster (sold separately), which allows the signal to be boosted up to 400 feet (121.9 meters) total between the transmitter and transceiver. When used in a daisy-chain installation, this brings the total extension distance up to 1,090 ft. (332.2 meters). Note: B127A-010-H will only work when used in the first link of the daisy-chain installation.
Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the B127A-110-BD over Cat6 cable. LEDs indicate when the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the transceiver where needed without worrying about finding a nearby AC outlet. Power is also equally distributed to any additional receivers within a daisy-chain installation.
Plug-and-Play Operation for Quick Setup and Immediate Use
The transceiver works right out of the box with no software required. Mounting hardware is included for installing it on a wall, pole or 19-inch rack. Connect the transceiver to a transmitter and any additional transceivers with user-supplied Cat6 cable (such as N202-Series). Connect to a 4K display with a user-supplied DisplayPort cable (such as P580-Series).
TAA-Compliant for GSA Schedule Purchases
The B127A-110-BD is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with DisplayPort output (computer, laptop, media server)
- Display device with DisplayPort input (HDTV, projector, monitor)
- B127A-111-BDTD DisplayPort over Cat6 Extender Kit
Package Includes
- B127A-110-BD DisplayPort over Cat6 Receiver
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332263124 |
Product Type | Receiver |
Technology | Cat5/5e; Cat6; DisplayPort; POC |
Host Connector | RJ45 (FEMALE) |
VIDEO
Video Input | DISPLAYPORT (FEMALE) |
Video Output | DISPLAYPORT (FEMALE) |
Video Ports | DISPLAYPORT (FEMALE) |
Video Ports Details | DisplayPort 1.2a; HDCP 2.2 |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 30 Hz |
Max. Distance (Between any 2 Units) | 230 ft. |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 2300 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 230 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
Max 4096 x 2160 (4K) Range (ft) | 230 |
Receiver/Transceiver Video Output | DisplayPort |
Receiver - Number of Video Outputs | 2 |
Signal Range (ft) | 230 |
Signal Range (m) | 70 |
Range Extension using other Tripp Lite product | 170 ft. or 230 ft. |
Recommended Cabling | Solid Wire 24AWG Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B127A-010-H Signal Booster or additional B127A-110-BD Transceivers (up to 3) |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 230 |
Maximum Signal Range Details | A single B127A-110-BD unit can be connected to a transmitter unit to reach 230 ft. When daisy-chaining multiple B127A-110-BD's (up to 4 total) each link in the chain reaches 230 ft., for a maximum distance of 920 ft. When using a B127A-010-H signal booster between the first transmitter and first B127A-110-BD in the chain in a four-link daisy-chain installation the total distance can be 1070 ft. |
AUDIO
Audio Input | Displayport |
Audio Output | Toslink; DisplayPort |
Audio Specification | Pass-through audio formats including LPCM2.0/5.1/7.1; TOSLINK audio |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 24V / 1A |
AC Power Adapter Cord Length (ft.) | 4.53 |
AC Power Adapter Cord Length (m) | 1.381 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
Power Source | Transmitter end only (Optional) |
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Side A - Connector 1 | (2) RJ45 (FEMALE) |
Side A - Connector 2 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | TOSLINK (FEMALE) |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Up to 4 Units |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x1) Power = Green; RJ45 (x2) Green = Unit is receiving power, (x2) Orange = signal is being sent |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Included Mounting Accessories | (2) Mounting Brackets |
Number of Displays | 1 |
Form Factor/Mounting Options | Box |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.17 x 10.24 x 6.46 |
Shipping Weight (lbs.) | 1.23 |
Unit Dimensions (hwd / in.) | 1.063 x 4.528 x 2.457 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 85%, Non Condensing |
COMMUNICATIONS
Signal Range (ft.) | 230 |
Transmission Distance | 230 ft. (70m) ; 400 ft. (121 m) with signal booster |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Latency | 0 |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychainable up to 4 layers, 230 ft. per layer |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Built-In Equalizer | Yes |
Displayport Specification | 1.2a |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; GS; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) | |
N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) | |
N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) | |
N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B127A-010-H | Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA | |
B127A-111-BDTD | DisplayPort over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K, 4:4:4, PoC, 230 ft. (70.1 m), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images