Part Number: B160-101-DPSI TAA
This Model has been retired and replaced by B160-101-DPHDSI. An Owner's Manual and other information for the B160-101-DPSI is available on the model support page
Overview
Create a multi-in, multi-out installation with up to 64 transmitters and 255 receivers* by including dedicated managed Ethernet network switches** with Internet Group Management Protocol (IGMP), such as Tripp Lite's NSS-G16D2. You can send the DisplayPort video source to any analog or digital display, including VGA and HDMI, allowing you to mix and match technologies and use existing monitors. The IGMP-enabled switch will let you manage all connections for centralized control over which sources show on which displays.
The B160-101-DPSI supports video resolutions up to 1920 x 1080 (1080p) at 60 Hz in a point-to-multipoint switch installation. It extends IR control signals that control a source, such as a Blu-ray™ player, to a remote display, as well as RS-232 signals at serial baud rates up to 57600 Bps. The transmitter and receiver units mount to a wall, rack or pole using the including hardware.
*Unmanaged switch installations are limited to two transmitter units. Number of receivers is limited to number of ports remaining on unmanaged switch.
**B160-Series designed for use with dedicated network switch. Connecting to a switch used with other networking equipment will result in degraded or non-functional performance.
Features
- Converts audio/video to an IP-based signal that is transmitted point-to-point to a display 328.08-ft. (100 m) away
- Add low-cost network switches between transmitter and receiver to continue extending distance up to 328.08-ft. (100 m) per switch
- HDMI output on transmitter for connecting a local display
Create a Multi-In, Multi-Out Installation Using B160-Series Transmitters and Receivers
- Connect up to 64 transmitters and 255 receivers through multiple dedicated managed network switches
- IGMP-enabled switches allow centralized control over which sources show on which displays
- Video source can be sent to any analog or digital display, so you can mix and match technologies and use existing monitors
Enhanced Technical Features
- Supports video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Uses H.264 video compression standard
- Transmits on 20-60 kHz IR frequency
- Extends IR control signals that control a source from a remote display
- Supports RS-232 serial baud rates up to 57600 Bps
- HDCP and 3D compatible
Plug-and-Play Functionality
- No software or drivers required
- Hardware included for mounting on wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332196798 |
Product Type | Extender Kit |
Technology | DisplayPort; IR; A/V over IP; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | DisplayPort |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 328 via Cat6 275 via Cat5e |
Signal Range (m) | 100 via Cat6 84 via Cat5e |
Range Extension using other Tripp Lite product | 328ft |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | network switch |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
AUDIO
Audio Input | Displayport |
Audio Output | Displayport |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 1.0A |
AC Power Adapter Output Specs (V / A) | 5V/2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 12.3 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | DISPLAYPORT (FEMALE); HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / in.) | 1.2 x 5 x 3.9 |
Receiver Unit Weight (lbs.) | 0.2 |
Shipping Dimensions (hwd / in.) | 3.10 x 5.80 x 11.30 |
Shipping Weight (lbs.) | 2.90 |
Transmitter Unit Dimensions (hwd / in.) | 1.2 x 5 x 3.9 |
Transmitter Unit Weight (lbs.) | 0.2 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 42 BTU/Hr |
COMMUNICATIONS
Signal Range (ft.) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 2-3 seconds |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Displayport Specification | 1.2 |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | N202-Series Cat6 Patch Cable |
STANDARDS & COMPLIANCE
External Power Supply Certifications | BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays - AV over IP Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-av-over-ip-solutions/157981
Product Images